IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP5623B | Demoboard STR-RSL10-MESH-KIT-GEVK

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Output 17 V / 0.09 A
IC revision2.3

Description

The RSL10 Mesh Platform is a versatile and easily configurable development kit that enables users to develop Bluetooth® Low Energy mesh networking applications based on RSL10, the industry’s lowest power Bluetooth 5 radio. The platform includes two RSL10 Mesh Nodes, with a variety of available smart sensors and indicators, and a Strata Gateway Node, which enables connectivity to the Strata Developer Studio™ and provisions the network. Within Strata, users can monitor telemetry such as nodes voltage, temperature and control LED lighting, while following along as Bluetooth Low Energy mesh commands are send out and received. This provides a reference for software development using the ON Semiconductor RSL10 Mesh Networking Package and IDE tools.

Features

  • RSL10 SIP
  • Industry leading power consumption for maximum battery life
  • Wide Bluetooth Low Energy range
  • Multiple environmental sensors:
  • Low Voltage Temperature Sensor (N34TS108)
  • Ambient Light Sensor (LV0104CS)
  • Magnetic Sensors
  • Dual RGB LEDs with 5-bit current-controlled for dimming and color mixing through LED Driver (NCP5623B)
  • Optional vibration buzzer connector that can also be used to control low voltage and solid-state relays
  • Battery Charger (FAN54120) for Li-Ion or Li-Poly batteries to power node with rechargeable battery
  • Wheatstone bridge for angular magnetic field measurement amplified by NCS333 Chopper-stabilized Op-Amps
  • Hall-effect switch for simple magnet detection
  • Light Dimming and Alarm Capabilities
  • 2.3 kHz tone indicator
  • RSL10 Software Development Kit
  • Eclipse-based IDE with support for FreeRTOS™
  • RSL10 Mesh Package
  • Compliant with Bluetooth SIG mesh specification
  • Mobile App
  • RSL10 Mesh App, for mobile control of mesh networks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Application
Interface Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
L(mm)
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
–
–
–
–
–
–
Luminous Intensity [typ.]145 mcd
–
–
–
Forward Voltage [typ.]3.2 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
–
–
–
–
–
–
Luminous Intensity [typ.]250 mcd
–
–
–
Forward Voltage [typ.]2 V
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance290 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
–
–
MountSMT 
–
–
Length2 mm
Height0.9 mm
Operating Temperature -55 °C up to +125 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
GenderPin Header 
Pins4 
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Length10.16 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
GenderPin Header 
Pins16 
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Length20.32 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1000 mA
–
TypeHorizontal 
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWL-SFTW SMT Full-color TOP LED Waterclear, –, Red & Green & Blue
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
–
Luminous Intensity (Blue) [typ.]400 mcd
Luminous Intensity (Green) [typ.]1700 mcd
Luminous Intensity (Red) [typ.]750 mcd
–
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability