IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP51705 | Demoboard TND6318/D

Overview

TopologyLLC Resonant Converter
Input voltage700 V
Switching frequency400 kHz
Output 1450 V / 40 A

Typical applications

  • On Board Chargers, EV Charging
  • 3-Ph AC/DC conversion

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
VOP(V)
Version
C
VR(V (AC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
RESR(Ω)
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Gender
Type
Variant
Working Voltage(V (AC))
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
n
L(µH)
∫Udt(µVs)
VT(V (AC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
Size0603 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
Size0603 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
Size0603 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
MountSMT 
–
–
Version 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
Size0603 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Rated Current0.925 A
Saturation Current0.7 A
Self Resonant Frequency20 MHz
MountSMT 
DC Resistance185 mΩ
–
–
–
–
–
–
–
–
–
–
Length4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Width4.8 mm
Height2.8 mm
–
–
–
Pins2 
–
Inductance22 µH
–
–
–
–
Size4828 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Rated Current1.5 A
Saturation Current1.8 A
Self Resonant Frequency5.9 MHz
MountSMT 
DC Resistance198 mΩ
Operating Voltage120 V
VersionPerformance 
–
–
–
–
–
–
–
–
Length10 mm
–
–
–
–
–
–
–
–
–
–
–
–
Width10 mm
Height5 mm
–
–
–
Pins2 
–
Inductance100 µH
–
–
–
–
Size1050 
–Check availability
SPECWE-GDTI Gate-Drive-Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Rated Voltage80 V (AC)
–
–
–
–
–
–
Length10.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Width10.5 mm
Height11 mm
–
–
–
–
Turns Ratio1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
VersionSMT 
Capacitance10 µF
Rated Voltage35 V (AC)
Endurance 2000
Ripple Current90 mA
Impedance2000 mΩ
Leakage Current3.5 µA
Dissipation Factor14 %
Diameter4 mm
Length5.5 mm
Packaging15" Tape & Reel 
ESR1.8844 Ω
–
–
–
–
–
–
–
–
–
–
Width4.3 mm
–
–
–
–
–
–
–
–
–
–
–
Size4.0 x 5.5 
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
VersionSMT 
Capacitance68 µF
Rated Voltage35 V (AC)
Endurance 2000
Ripple Current265 mA
Impedance400 mΩ
Leakage Current23.8 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
ESR0.33477 Ω
–
–
–
–
–
–
–
–
–
–
Width6.6 mm
–
–
–
–
–
–
–
–
–
–
–
Size6.3 x 7.7 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Saturation Current2 A
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
Length27.05 mm
–
–
Input Voltage 141 - 403 V (AC)
Output Voltage 124 V
Output Current 12.1 A
Auxiliary Voltage24 V
Switching Frequency 60
Turns Ratio8.67:1:1 
–
–
–
–
Width32.25 mm
Height22.86 mm
–
–
–
–
Turns Ratio8.67:1:1 
Inductance1000 µH
–
Insulation Test Voltage3000 V (AC)
–
Leakage Inductance30 µH
SizeEE25/13/7 
–Check availability
SPECWR-DSUB PCB, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
VersionStandard 
–
–
–
–
–
–
–
–
Length30.8 mm
PackagingTray 
–
–
–
–
–
–
–
GenderMale 
TypeAngled 
Variantwithout Hex Screw 
Working Voltage125 V (AC)
–
–
Rated Current3 A
–
–
Pins9 
–
–
–
–
–
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Rated Current85 A
–
–
MountTHR 
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
Width10 mm
Height4 mm
–
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSHP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Capacitance100 µF
Rated Voltage35 V (AC)
Endurance 2000
Ripple Current3000 mA
–
Leakage Current700 µA
Dissipation Factor12 %
Diameter8 mm
Length8.7 mm
Packaging15" Tape & Reel 
ESR0.03 Ω
–
–
–
–
–
–
–
–
–
–
Width8.3 mm
–
–
–
–
–
–
–
–
–
–
–
Size8.0 x 8.7 
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Capacitance330 µF
Rated Voltage35 V (AC)
Endurance 2000
Ripple Current4400 mA
–
Leakage Current2310 µA
Dissipation Factor12 %
Diameter10 mm
Length12.4 mm
Packaging15" Tape & Reel 
ESR0.02 Ω
–
–
–
–
–
–
–
–
–
–
Width10.3 mm
–
–
–
–
–
–
–
–
–
–
–
Size10.0 x 12.4 
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Capacitance15 µF
Rated Voltage450 V (AC)
Endurance 5000
Ripple Current100 mA
Impedance4000 mΩ
Leakage Current167.5 µA
Dissipation Factor20 %
Diameter16 mm
Length17 mm
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Width17.1 mm
–
–
–
–
–
–
–
–
–
–
–
Size16.0 x 17.0 
–Check availability
750317850
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750317849
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability