IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCD98010 | Demoboard STR-NCD98010-GEVK

STR-NCD98010-GEVK: Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board

Overview

TopologyADC

Description

The STR-NCD98010-GEVB provides an evaluation board for the NCD98010 driver using Strata Developer Studio. The NCD98010 is a ultra low power 12-bit SAR ADC that can run at up to 2MSPS. The NCD98010 comes in a small 1.5mm x 1.5mm DFN package. This evaluation board is used with Strata to control the NCD98010 and to provide dynamic performance metrics for different clock speeds and supply voltages. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • 12-bit Analog to Digital Conversion
  • Fully Differential Input
  • Low 2pF Input Capacitance
  • Digital SPI Interface
  • Available in Signed and Unsigned Output Formats
  • Split Analog / Digital Supplies
  • Digital and Analog Supplies can be -Supplied Separately from 1.65V to 3.6V
  • Low Power Consumption
  • 7uA at 100 kSPS
  • Analog Current Consumption CAN to go down to nano-amps with Slower Clock RatesSmall Package Size
  • 1.5 x 1.5 mm 8-pin X2QFN
  • Pre-Calibrated

Typical applications

  • Battery-Powered Equipment
  • Level Sensors
  • Portable Medical Equipment, Wearable Fitness Devices
  • Motor Controls
  • Glucose Meters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SW(mm)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 10 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
SW6 mm
–
–
–
–
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 15.24 mm, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.24 mm
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins6 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
SW5.5 mm
–
–
–
–
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
–
–
–
–
–
–Check availability