IC manufacturers NXP

IC manufacturers (105)

NXP S32K388 | Demoboard S32K388EVB-Q289

Evaluation Board for Automotive General Purpose

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revisionB

Description

The S32K388EVB-Q289 is an evaluation and development board for general-purpose industrial and automotive applications.Based on the 32-bit Arm®Cortex®-M7 S32K3 MCU in a 289 MAPBGA package, the S32K388EVB-Q289 offers a multicore mode, HSE_B security engine, OTA support, advanced connectivity, 2 x 1 Gbit Ethernet ports and low power.The S32K388EVB-Q289 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping.

Features

FeaturesHardware InterfacePower supply switch2x User RGB LED2x user push-buttons2x ADC rotatory potentiometerI/O matrixUSB connector for OpenSDASABRE connector to ethernet interface2x 10/100/1000 Gigabit Ethernet INTERFACE2x CAN/CANFD4x LIN3x LPSPI 20 Mbps INTERFACEJTAG Connector

Typical applications

  • Automotive Zone Controller, Battery Management System (BMS), Electric Pumps

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
MountTHT 
Length10 mm
Height11.5 mm
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current4.9 A
Saturation Current @ 10%6.6 A
Saturation Current @ 30%16.5 A
DC Resistance49 mΩ
Self Resonant Frequency17 MHz
MountSMT 
Length7.3 mm
Height4.8 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability