IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NEX13120PC | Demoboard UM90053

NEX13120PC-Q100 12-channel automotive linear LED driver evaluation board

Overview

TopologyOther Topology
Input voltage3.5-36 V
IC revision1

Description

The user manual describes the NEVB-NEX13120PC evaluation board, which serves as a valuable toolfor designers to assess the functionality and performance of NEX13120PC-Q100, a 12-bit automotive12-channel LED driver featuring a UART interface. The manual offers guidance on hardware setup,NEX13120GUI software instructions, a schematic diagram, bill of materials, and board layouts.

Features

  • VBAT input range: 4.5 V to 36 V
  • VS input range: 3.5 V to 36 V
  • Power supply parallel terminal (P17), which allows for shorting VBAT and VS
  • Optional VBAT power terminal (J1 or TP1)
  • Optional UART and CAN protocol communication (P1 or P2)
  • Fail-safe mode selection (P13) and address configuration (P14, P15, P16)
  • REF short to ground terminal (P5) and REF resistor selection terminal (P6, P7, P8)
  • Optional RGB and monochrome dimming terminal (P27 and P37)
  • LED short to ground terminal (P47) and single LED short terminals (P20 to 26, P28 to P36, P38 to P46, P48 to P56)

Typical applications

  • Automotive exterior rear light; Automotive exterior headlight; Automotive interior ambient light

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (AC))
Packaging
Version
Mount
L(mm)
Operating Temperature
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Length2.44 mm
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-BHD 2.54 mm Male, 10, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
PackagingTray 
VersionLow Profile 
MountTHT 
Length20.3 mm
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderMale 
Check availability
SPECWR-PHD Pin Header - Dual, 12, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length15.24 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 12, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length30.48 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 24, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length30.48 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Check availability
SPECWR-DC Power Jacks, –, 2 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
MountTHT 
Operating Temperature -40 °C up to +85 °C
ColorBlack 
Check availability