IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ79500FS | Demoboard EVQ79500FS-Q-00A

MPSafeTM ASIL-D 6-Channel Voltage Monitor Evaluation Board, AEC-Q100 Qualified

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revision1.0

Description

The EVQ79500FS-Q-00A evaluation board is designed to demonstrate the capabilities of the MPQ79500FS-AEC1, a 6-channel voltage monitor. The MPQ79500FS-AEC1 is engineered for automotive applications that require voltage rails to be monitored for safety. Each voltage monitor input has configurable over-voltage (OV) and under-voltage (UV) thresholds. Highly accurate high-frequency (HF) and low-frequency (LF) voltage monitoring can detect when the voltage thresholds are reached.

Typical applications

  • Automotive

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 10, Low Profile
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Length20.36 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability