IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8796B / MP8770C / MP2326 / MP2321 | Demoboard EVREF0105A

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

Overview

TopologyBuck Converter
Input voltage12 V

Description

The MP8796B is a fully integrated, PMBuscompatible, high-frequency, synchronous buck converter. The MP8796B offers a very compact solution that achieves up to 30A of output current per phase with excellent load and line regulation over a wide input supply range. The MP8796B operates at high efficiency over a wide output current load range.The PMBus interface provides converter configurations and key parameter monitoring.The MP8796B adopts MPS’s proprietary, multiphase constant-on-time (MCOT) control, which provides fast transient response and eases loop stabilization. The MCOT control scheme also allows multiple MP8796B devices to be connected in parallel with excellent current sharing and phase interleaving for high-current applications.Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).The MP8796B requires a minimal number of readily available, standard external components, and is available in a TQFN-25 (4mmx5mm) package.

Features

  • PMBus 1.3 Compliant 
  • Scalable Multi-Phase Operation 
  • 3.1V to 16V with External 3.3V VCC Bias, 4V to 16V with Internal Bias or External 3.3V VCC Bias 
  • 30A Continuous Output Current per Phase 
  • Low RDS(ON) Integrated Power MOSFETs 
  • Lossless, Accurate On-Die Current Sensing 
  • Adaptive COT for Ultra-Fast Transient Response 
  • Stable with Zero-ESR Output Capacitors 
  • 0.5% Reference Voltage Over 0°C to +70°C Junction Temperature Range 
  • Output Voltage True Remote Sense 
  • Output Adjustable from 0.4V to 0.9 x VIN Up to 5.5V Max 
  • Output Voltage/Current, Input Voltage, and Junction Temperature Reporting 
  • Built-In MTP to Store Custom Configurations 
  • Configurable via PMBus
  • Output Voltage
  • Output Current Limit
  • Selection of Pulse Skip or Forced CCM Operation
  • Soft-Start Time Selection of Switching Frequency from 400kHz, 600kHz, 800kHz, or 1000kHz
  • Selection of Hiccup or Latch-Off Mode for OCP, OVP, and OTP
  • Ramp Compensation 
  • Available in a TQFN-25 (4mmx5mm) Package

Typical applications

  • Telecom and Networking Systems, Base Stations, Servers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Mount
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
MountSMT 
–
–
PackagingTape and Reel 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5040 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length5.5 mm
Width5.3 mm
Height4 mm
–
Inductance1 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance4.75 mΩ
Self Resonant Frequency158 MHz
MaterialSuperflux 
Packaging Unit1500 
DC Resistance5.225 mΩ
MountSMT 
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5040 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length5.5 mm
Width5.3 mm
Height4 mm
–
Inductance2.2 µH
Performance Rated Current9.2 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.5 A
DC Resistance11.3 mΩ
Self Resonant Frequency108 MHz
MaterialSuperflux 
Packaging Unit1500 
DC Resistance12.43 mΩ
MountSMT 
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5040 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length5.5 mm
Width5.3 mm
Height4 mm
–
Inductance3.3 µH
Performance Rated Current7.1 A
Saturation Current @ 10%2.75 A
Saturation Current @ 30%5.8 A
DC Resistance18.5 mΩ
Self Resonant Frequency66 MHz
MaterialSuperflux 
Packaging Unit1500 
DC Resistance20.35 mΩ
MountSMT 
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
Inductance0.56 µH
Performance Rated Current7.9 A
Saturation Current @ 10%6.7 A
Saturation Current @ 30%13 A
–
Self Resonant Frequency104 MHz
–
Packaging Unit3000 
DC Resistance16 mΩ
MountSMT 
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.7 mm
Width5.2 mm
Height1.8 mm
–
Inductance0.47 µH
Performance Rated Current11.5 A
Saturation Current @ 10%9.6 A
Saturation Current @ 30%19.8 A
–
Self Resonant Frequency95 MHz
–
Packaging Unit3000 
DC Resistance8.6 mΩ
MountSMT 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit200 
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability