IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP86901A | Demoboard EV86901-L-01A

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage28 V
Output 124 V / 12 A
IC revision1.01

Description

The MP86901A is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It achieves 12A of continuous output current over a wide input supply range.Integration of the driver and MOSFETS results in high efficiency due to optimal dead time and parasitic inductance reduction.This very small 3mm x 3mm TQFN device can operate from 100kHz to 2MHz.This device works with tri-state output controllers. It also comes with a general-purpose current sense and temperature sense.The MP86901A is ideal for notebook applications where efficiency and small size are a premium.

Features

FEATURESWide Operating Input RangeCompliant to Intel DrMOS V4.0 Spec.12A Output CurrentAccepts Tri-State PWM SignalBuilt-In Switch for bootstrapCurrent SenseTemperature SenseCurrent Limit ProtectionOver Temperature ProtectionFault Reporting: OC and OTUsed for Multi-Phase OperationAvailable in TQFN-13 (3mmx3mm) PackageAPPLICATIONSNotebook Core VoltageGraphic Card Core RegulatorsPower Modules

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Pins
Type
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Poles
L(mm)
Vaporphase process
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
Length1.6 mm
–
–
–
PackagingTape and Reel 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Operating Voltage80 V
Performance Rated Current57 A
Saturation Current @ 10%67 A
Saturation Current @ 30%78 A
DC Resistance0.29 mΩ
Self Resonant Frequency53 MHz
MaterialMnZn 
Pins2 
–
MountSMT 
Height7.8 mm
Rated Current38 A
–
Operating Temperature -40 °C up to +125 °C
–
Length9.4 mm
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins6 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
Poles6 
Length8.79 mm
Vaporphase processYes 
Operation Force500 g
–
PackagingTape and Reel 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins8 
TypeAngled 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
Length10.16 mm
–
–
–
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins8 
TypeStraight 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
Length10.16 mm
–
–
–
PackagingBag 
–Check availability