IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3921 | Demoboard EV3921-U-00A

Single-Port, IEEE 802.3af/at PSE Controller for Power over Ethernet

Overview

TopologyLAN / POE
Input voltage44-57 V
Output 157 V
IC revision1.0

Description

The EV3921-U-00A is an evaluation board designed to demonstrate the capabilities of the MP3921, a single-port power-sourcing equipment (PSE) power controller for IEEE 802.3af/at-compliant power over Ethernet (PoE) applications.The MP3921 provides all the functions of IEEE 802.3af/at, including detection, single-event and two-event classification, current limiting, and disconnected load detection. All the functions can be configured to work in automatic mode or software configuration mode via the I2C.

Features

  • IEEE802.3af/at Compliant
  • 0.25Ω Current-Sense Resistor (RSENSE)
  • Automatic Mode and I2C Command Control Mode
  • Internal VCC Power Supply
  • Three-Wire I2C Interface for Isolated Applications
  • Two INT Pins for Interrupt Priority Selection
  • Disconnected DC Load Detection
  • Instantaneous Current/Voltage Readout
  • Configurable I2C Address
  • Thermal Protection
  • Available in a QFN-32 (5mmx5mm) Package

Typical applications

  • Surveillance Network Video Recorders (NVRs) and Digital Video Recorders (DVRs)
  • PoE
  • Power-Sourcing Equipment (PSE) Switches/Routers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
xPxC
Type
Shielding
EMI
Application System
IR(A)
Working Voltage(V (AC))
Pins
Version
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
TypePoE+ 
–
EMI FingersYes 
–
–
–
–
VersionTHT 
Data rate1000BASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length20.3 mm
–
–
–
PackagingTray 
–
TypeStraight 
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
Pins10 
VersionLow Profile 
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
TypeStraight 
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
Pins2 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
–
–
–
–
PackagingTray 
Number of Pins (xPxC)8P8C 
TypeVertical 
ShieldingPlastic 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
–
–
Data rate10/100BASE-T 
–
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountTHT 
–
–Check availability