Topology | Buck-Boost Converter |
Input voltage | 800 V |
Output 1 | 20 A |
IC revision | 1 |
This Power Motherboard (PMB) Fast Evaluation Tool (FET) is designed to give power electronics engineers a versatile and efficient SiC MOSFET testing platform. Whether you need to evaluate conduction and switching losses, perform Double Pulse Testing (DPT), or analyze Buck and Boost converter performance, the PMB-FET simplifies your design optimization process. Our platform supports SiC power devices ranging from 700V to 1200V, enabling engineers to gain precise insights into switching behavior, efficiency, and system-level performance. With an operating voltage of up to 800V and a current capacity of 20A, the PMB-FET is built for high-power applications in research, development, and education. By providing multiple test configurations in a single board, we help to streamline the evaluation process, reduce design iterations and optimize next-generation power electronics systems.
All-in-one board utilizing versatile operating modes: Synchronous Buck Converter, Synchronous Boost Converter, DPT platform, and access to generic half bridgeIdeal for engineers looking to evaluate SiC MOSFET performance characteristicsMaximum voltage: 800VCurrent rating: up to 20A
Order Code | Datasheet | Simulation | Downloads | Status | Product series | W (mm) | H (mm) | To | Tl (mm) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | L (µH) | Size | IR (A) | IRP,40K (A) | ISAT,30% (A) | fres (MHz) | Core Material | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 865060443004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 6.6 | – | – | – | 47 µF | 25 | 2000 | 230 | 440 | 11.8 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | 6.3 x 5.5 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74651175R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRSH REDCUBE THR with external thread | 7 | 10.5 | M5 | 7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 50 | – | – | – | – | 4 | – | – | – | – | – | |
![]() | 74437636355602 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-HCFT THT High Current Inductor | 35.7 | 34.2 | – | – | – | – | – | – | – | – | – | – | 36 | – | 56 | 3635 | – | 32.8 | 36.9 | 7.41 | Metal Alloy | – | – | – | – | – | – | ||
![]() | 691322310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | 8.81 | Box | – | – | 10.5 | – | – | – | – | 2 | PCB Header | Cable | No | PCB Header | – | |
![]() | 691361300002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 361 - 3.81 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | Box | – | – | 10.5 | – | – | – | – | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 865060443004 | SPEC | |
![]() | 74651175R | SPEC | – |
![]() | 74437636355602 | SPEC | |
![]() | 691322310002 | SPEC | – |
![]() | 691361300002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | W (mm) | H (mm) | To | Tl (mm) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | L (µH) | Size | IR (A) | IRP,40K (A) | ISAT,30% (A) | fres (MHz) | Core Material | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|