IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1664 | Demoboard BB22H52A

BB22H52A - Building Block Solutions – Switchers

Overview

TopologyBoost Converter
Input voltage2.4-55.5 V
Output 125 V / 0.1 A
IC revision1

Description

The MCP1664 is a compact, space-efficient, fixed-frequency, non-synchronous step-up converter optimized to drive multiple strings of LEDs with constant current powered from two and three-cell alkaline or NiMH/NiCd as well as from one-cell Li-Ion or Li-Polymer batteries.The device integrates a 36V, 400 m low-side switch, which is protected by the 1.8A cycle-by-cycle inductor peak current limit operation. The MCP1664 starts up without high inrush current or output overshoot. All compensation and protection circuitry is integrated to minimize the number of external components.

Features

  • Modular Design for Easy Evaluation of Each Converter
  • Clearly Labeled Sub-Modules for Quick Identification
  • Pre-Configured Output Voltages for Typical Use Cases
  • Test Points and Connectors for Easy Measurement and Integration

Typical applications

  • Medical Equipment
  • Portable device:- Hand-Held Gaming Devices- GPS Navigation Systems- LCD Monitors- Portable DVD Players
  • Two and Three-Cell Alkaline or NiMH/NiCd White LED Driver for Backlighting Products, Li-Ion Battery LED Lightning Application, Camera Flash, LED Flashlights and Backlight Current Source

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor12.5 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.5 mm
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power0.125 W
–
–
–
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.5 mm
–
–
Resistance100 kΩ
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage150 V
–
–
–
–
–
–
–Check availability
SPECWE-MXGI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.1 mm
Width4.1 mm
Height2.1 mm
–
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current5.2 A
Saturation Current @ 30%5.7 A
DC Resistance40.3 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
–Check availability