IC manufacturers Microchip

IC manufacturers (104)

Microchip MCP16411 | Demoboard BB22H52A

MCP16411 Building Block Solutions

Overview

TopologyBoost Converter
Input voltage1.5 V
Output 13.3 V / 0.2 A
IC revision1

Description

The Building Block Solutions – Switchers (BBS-SW) board is a modular demonstration platform designed to evaluate and demonstrate the features of several Microchip Technology monolithic DC-DC switching regulators. The board consists of seven independent sub-modules, each featuring a different DC-DC converter, allowing users to easily test, compare, and integrate these solutions into their own designs.
Sub-Modules Descriptions
• BBS1: MCP16251 Boost Regulator Low Quiescent Current, PFM/PWM Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option
Ideal for battery-powered applications that require efficient voltage boosting from low input levels.
• BBS2: MCP16311 Buck Regulator 30V Input, 1A Output, High-Efficiency, Integrated Synchronous Switch Step-Down Regulator.
Provides high efficiency and a compact solution for stepping down voltages in portable and embedded systems.
• BBS3: MCP16411 Boost Regulator Low IQ Boost Converter with Programmable Low Battery, UVLO and Automatic Input-to-Output Bypass Operation
Delivers a regulated 3.3V output, suitable for powering microcontrollers and sensors from lower voltage sources.
• BBS4: MCP1663 Boost Regulator High-Voltage Integrated Switch PWM Boost Regulator with UVLO
Generates a stable 12V output, ideal for applications requiring relatively high voltage rails that are derived from low voltage sources.
• BBS5: MCP1663 Boost Regulator High-Voltage Integrated Switch PWM Boost Regulator with UVLO
Configured for 24V output, supporting industrial and instrumentation needs.
• BBS6: MCP1664 LED Driver High-Voltage Step-Up LED Driver with UVLO and Open Load Protection
Supplies 100 mA for driving up to 8 white LEDs (or any other type of LED strings with a combined forward voltage below 25V), suitable for lighting and indicator applications.
• BBS7: MCP16331 Buck Regulator High-Voltage Input Integrated Switch Step-Down Regulator
Provides a regulated 5V output, commonly used for USB-powered devices and logic circuits.

Features

  • Modular Design for Easy Evaluation of Each Converter
  • Clearly Labeled Sub-Modules for Quick Identification
  • Pre-Configured Output Voltages for Typical Use CasesBuilding Block Solutions – Switchers User’s GuideUser Guide© 2025 Microchip Technology Inc. and its subsidiariesDS50003984A - 2
  • Test Points and Connectors for Easy Measurement and Integration

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor12.5 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
Resistance1 MΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
MountSMT 
Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
Resistance100 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
MountSMT 
Check availability
SPECWE-MXGI SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size4020 
Operating Temperature -40 °C up to +125 °C
Length4.1 mm
Width4.1 mm
Height2.1 mm
Inductance4.7 µH
Performance Rated Current5.2 A
Saturation Current @ 30%5.7 A
DC Resistance40.3 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
MountSMD/SMT Soldering 
Check availability