| Topology | Boost Converter |
| Input voltage | 1.5 V |
| Output 1 | 3.3 V / 0.1 A |
| IC revision | 1 |
The Building Block Solutions – Switchers (BBS-SW) board is a modular demonstration platform designed to evaluate and demonstrate the features of several Microchip Technology monolithic DC-DC switching regulators. The board consists of seven independent sub-modules, each featuring a different DC-DC converter, allowing users to easily test, compare, and integrate these solutions into their own designs.
Sub-Modules Descriptions
• BBS1: MCP16251 Boost Regulator Low Quiescent Current, PFM/PWM Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option
Ideal for battery-powered applications that require efficient voltage boosting from low input levels.
• BBS2: MCP16311 Buck Regulator 30V Input, 1A Output, High-Efficiency, Integrated Synchronous Switch Step-Down Regulator.
Provides high efficiency and a compact solution for stepping down voltages in portable and embedded systems.
• BBS3: MCP16411 Boost Regulator Low IQ Boost Converter with Programmable Low Battery, UVLO and Automatic Input-to-Output Bypass Operation
Delivers a regulated 3.3V output, suitable for powering microcontrollers and sensors from lower voltage sources.
• BBS4: MCP1663 Boost Regulator High-Voltage Integrated Switch PWM Boost Regulator with UVLO
Generates a stable 12V output, ideal for applications requiring relatively high voltage rails that are derived from low voltage sources.
• BBS5: MCP1663 Boost Regulator High-Voltage Integrated Switch PWM Boost Regulator with UVLO
Configured for 24V output, supporting industrial and instrumentation needs.
• BBS6: MCP1664 LED Driver High-Voltage Step-Up LED Driver with UVLO and Open Load Protection
Supplies 100 mA for driving up to 8 white LEDs (or any other type of LED strings with a combined forward voltage below 25V), suitable for lighting and indicator applications.
• BBS7: MCP16331 Buck Regulator High-Voltage Input Integrated Switch Step-Down Regulator
Provides a regulated 5V output, commonly used for USB-powered devices and logic circuits.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012107027 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 0805 | -55 °C up to +85 °C | 12.5 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116074 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | 1.6 | 0.8 | 0.45 | – | – | – | – | – | – | – | – | SMT | 1 MΩ | ±1% | 0.1 | -100 | 100 | 75 | ||
![]() | 560112116004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | 1.6 | 0.8 | 0.45 | – | – | – | – | – | – | – | – | SMT | 100 kΩ | ±1% | 0.1 | -100 | 100 | 75 | ||
![]() | 74438335047HT | SPEC | 10 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 3015HT | -55 °C up to +150 °C | – | – | – | 3.2 | 3.2 | 1.5 | – | – | 4.7 | 2.2 | 3.2 | 162.9 | 26 | 80 | SMT | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012107027 | SPEC | – | |
| 885012107019 | SPEC | – | |
![]() | 560112116074 | SPEC | |
![]() | 560112116004 | SPEC | |
![]() | 74438335047HT | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Samples |
|---|