IC manufacturers Intel

IC manufacturers (108)

Intel STRATIX V GX

Serial Digital Interface Reference Design for Stratix V GX and Arria V GX Devices

Overview

TopologyBoost Converter
IC revision1.0

Description

The reference design provides a general platform to control, test, and monitor different speeds of the SDI operations. Figure 1 shows a high-level block diagram of the SDI reference design.

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
LR(µH)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 0.47 µH, 3.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current3.8 A
Saturation Current5 A
Self Resonant Frequency200 MHz
MountSMT 
–
Size4828 
–
–
–
–
–
Packaging Unit500 
–
–
–
–
–
DC Resistance16 mΩ
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 17 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current17 A
–
Self Resonant Frequency147 MHz
MountSMT 
Performance Rated Current18.8 A
Size8070 
VersionSMT 
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
–
MaterialFerrite 
Packaging Unit500 
Rated Inductance0.97 µH
–
–
–
–
DC Resistance3.9 mΩ
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
–
–
Self Resonant Frequency45 MHz
MountSMT 
Performance Rated Current26.5 A
Size1365 
VersionSMT 
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
MaterialWE-PERM 
Packaging Unit400 
Rated Inductance1.4 µH
–
–
–
–
DC Resistance2.75 mΩ
–
–Check availability
SPECWE-PD SMT Power Inductor, 3.3 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current3.3 A
–
Self Resonant Frequency55 MHz
MountSMT 
Performance Rated Current4.75 A
Size7345 
VersionRobust 
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.6 A
–
–
Packaging Unit1000 
–
–
–
–
–
DC Resistance30 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current2 A
–
–
MountSMT 
–
Size0603 
VersionSMT 
–
–
–
–
Packaging Unit4000 
–
Impedance @ 100 MHz30 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance40 mΩ
TypeHigh Current 
–Check availability