IC manufacturers Intel

IC manufacturers (108)

Intel S10 GX SI kits | Demoboard Stratix® 10 GX Transceiver SI Development Kit

Overview

TopologyFPGA

Description

FPGAEvaluate transceiver performance up to 17.4 Gbps for L-Tile and 28.3 Gbps for HTileversion.• Generate and check pseudo-random binary sequence (PRBS) patterns• Dynamically change differential output voltage (VOD) pre-emphasis andequalization settings to optimize transceiver performance for your channel• Perform jitter analysis• Verify physical medium attachment (PMA) compliance to PCI Express (PCIe),1G/10G/40G/100G Ethernet and other major standards.

Typical applications

More information

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(A)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
Length10.16 mm
–
–
–
–
–
–
TypeHorizontal Cable Entry 
Rated Current24 A
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Impedance @ 100 MHz220 Ω
Maximum Impedance360 Ω
Maximum Impedance450 MHz 
Rated Current 2900 mA
DC Resistance0.35 Ω
TypeWide Band 
Rated Current0.3 A
Impedance @ 1 GHz200 Ω
Height0.5 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Rated Current1.5 A
Impedance @ 1 GHz190 Ω
Height0.9 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length4.06 mm
–
Impedance @ 100 MHz56 Ω
Maximum Impedance90 Ω
Maximum Impedance1000 MHz 
Rated Current 210000 mA
DC Resistance0.004 Ω
TypeHigh Current 
Rated Current10 A
Impedance @ 1 GHz90 Ω
Height2.28 mm
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Length3.2 mm
–
–
–
–
–
–
–
–
–
Height0.68 mm
–Check availability