IC manufacturers Intel

IC manufacturers (108)

Intel PEF88602

FTTdp_8Ch_Ref_Schematic_Class-AB_APD-TIA_BOSA_V132

Overview

TopologyOther Topology

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
IR(A)
ISAT(A)
ISAT,10%(A)
RDC max.(mΩ)
Q
xPxC
Type
Shielding
Tab
EMI
LED
Application System
Working Voltage(V (AC))
Packaging
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
L(µH)
n
VT(V (AC))
Size
Mount
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 8.7 A, 10.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.7 A
Saturation Current @ 30%10.5 A
DC Resistance14 mΩ
Self Resonant Frequency140 MHz
Operating Voltage80 V
Rated Current5.5 A
Saturation Current8.3 A
Saturation Current @ 10%5.45 A
DC Resistance17 mΩ
–
–
–
ShieldingShielded 
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Inductance0.33 µH
–
–
Size3020 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-LHMI SMT Power Inductor, 13.4 A, 25.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current13.4 A
Saturation Current @ 30%25.8 A
DC Resistance6.1 mΩ
Self Resonant Frequency51 MHz
Operating Voltage120 V
–
–
Saturation Current @ 10%13 A
DC Resistance6.5 mΩ
–
–
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Inductance1 µH
–
–
Size7050 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
–
–
–
Self Resonant Frequency18 MHz
Operating Voltage120 V
Rated Current0.29 A
Saturation Current0.78 A
–
DC Resistance700 mΩ
Q-Factor35 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance12 µH
–
–
Size1210 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance100 mΩ
Self Resonant Frequency30 MHz
–
Rated Current1.12 A
Saturation Current0.95 A
–
DC Resistance125 mΩ
–
–
–
ShieldingShielded 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance12 µH
–
–
Size4828 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance100 mΩ
Self Resonant Frequency20 MHz
–
Rated Current1.15 A
Saturation Current0.9 A
–
DC Resistance120 mΩ
–
–
–
ShieldingShielded 
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Inductance22 µH
–
–
Size5828 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance53 mΩ
Self Resonant Frequency35 MHz
–
Rated Current1.6 A
Saturation Current1.4 A
–
DC Resistance70 mΩ
–
–
–
ShieldingShielded 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance10 µH
–
–
Size6823 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Saturation Current1 A
–
–
–
–
–
–
–
–
–
–
–
–
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 112 V
Output Current 11.2 A
Output Voltage 25 V
Output Current 22.8 A
Output Voltage 33.3 V
Output Current 34.3 A
Inductance120 µH
Turns Ratio15:1.5:1:3:5 
Insulation Test Voltage1500 V (AC)
SizeEFD15 
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
TypeStandard 
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Inductance350 µH
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
–
MountSMT 
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Rated Current1.5 A
–
–
–
–
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
LED (Left-Right)yellow-green 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Ports1x4 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
750510652
SPEC–, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance470 µH
–
Insulation Test Voltage1875 V (AC)
SizeEP7 
MountSMT 
–
–
–
–
–
–Check availability