Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 100-240 V |
Switching frequency | 300-500 kHz |
IC revision | 1.0 |
The EVAL_ACF_65W_FullGaN is a 65 W USB-PD type C charger evaluation board that uses Infineon CoolGaN™ IPS(Integrated Power Stage) half-bridge configuration as well a CoolGaN™ SG HEMT100 V ICQ800NLS as synchronous rectifier. The board demonstrates a Full-GaN charger with high efficiency and includes additional measurement points and connectors for easy waveform creation.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | Tape and Reel | – | – | – | – | – | – | SMT | |||
890324023028 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | Across the mains | 220 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 8 | 14 | Bulk | – | – | – | – | – | – | Boxed THT | |||
74438356010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | 4 | 2 | – | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT | |||
74438357047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | 4 | 3 | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | |||
750841142 | SPEC | – | – | Offline-Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150080VS75000 | SPEC | ||
890324023028 | SPEC | ||
74438356010 | SPEC | ||
74438357047 | SPEC | ||
750841142 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|