| Topology | FlyBuck (Double Buck) |
| Input voltage | 100-264 V |
| Output 1 | 75 V / 0.8 A |
| IC revision | v1.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | IR (A) | IR 2 (A) | LS (µH) | VT (kV) | Material | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691313510004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 4 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | 5.08 | 22.32 | – | – | Box | – | 20 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | |
![]() | 691322310006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 6 | PCB Header | Cable | No | PCB Header | – | – | – | – | – | – | 3.81 | 24.05 | – | – | Box | – | 10.5 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | |
![]() | 691309310006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal with Coding finger - THT | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | 3.81 | 23.65 | – | – | Box | – | 8 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | |
![]() | 890324023025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | 150 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 7 | 12 | Bulk | – | – | – | – | – | – | – | – | – | – | – | Boxed THT | – | – | – | – | – | ||
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 12.5 | 15 | 8.5 | 14 | Bulk | – | – | – | – | – | – | – | – | – | – | – | Boxed THT | – | – | – | – | – | ||
![]() | 7447462220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 22 | 1.8 | 1.7 | 0.13 | 15 | Heat Shrinking Tube | – | – | – | – | – | THT | – | – | – | – | – | ||
![]() | 860020573008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | 35 | – | – | – | – | 2.5 | 11 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 160 | 35 | 12 | 6.3 | ||
![]() | 744869161393 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FCLP Common Mode Power Line Choke | – | – | – | – | – | – | 250 | – | – | – | – | – | 24.5 | 15.5 | 14.5 | – | 39000 | – | – | 1.43 | – | – | 0.7 | 0.85 | 760 | 1.5 | MnZn | THT | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691313510004 | SPEC | – |
![]() | 691322310006 | SPEC | – |
![]() | 691309310006 | SPEC | – |
![]() | 890324023025 | SPEC | |
![]() | 890324024003 | SPEC | |
![]() | 7447462220 | SPEC | |
![]() | 860020573008 | SPEC | |
![]() | 744869161393 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | IR (A) | IR 2 (A) | LS (µH) | VT (kV) | Material | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples |
|---|