IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP6ACO5ZCW20 | Demoboard AP6ACO5ZCW20-EVM

5.5V to 100V, Wide Input Voltage Synchronous DCDC Buck Controller

Overview

TopologyBuck Converter
Input voltage5.5-100 V
Switching frequency100-1200 kHz
Output 160 V / 40 A
IC revision2

Description

The AP6ACO5 is an adjustable switching frequency, synchronous DC-DC buck controller with adjustable frequency from 100kHz to 1.2MHz. The control scheme is a voltage mode with line feed forward to enable easy compensation. The device with a minimum-on-time of 40ns controlled high-side MOSFET supports high conversion ratio, which allows voltage step down from 48V to low-voltage rail reducing system complexity and cost. The device operates at nearly 100% duty cycle if needed during input voltage drops as low as 5.5V. The AP6ACO5 gate drivers can source 2.3A and sink 3.5A current enough to drive large MOSFETS for up to 40A output current with as high as 95% efficiency. The AP6ACO5 mode is programmable in PFM for high light load efficiency or PWM to maintain low output ripple across all loading conditions.With its high level of integration and minimal need for external components, the AP6ACO5 simplifies board layout and reduces space requirements. This makes it ideal for distributed power architectures. The AP6ACO5 is available in the standard Green QFN3545-20 package with enhanced thermal power pad.

Features

  • VIN 5.5V to 100V
  • VOUT adjustable from 0.8V to 60V
  • 0.8V ± 1% VREF
  • Adjustable switching frequency
  • 2.3A/3.5A source/sink gate drive current
  • FSS modulation
  • Enable pin with 5% tolerance
  • Overcurrent protection (OCP) with hiccup
  • Thermal protection

Typical applications

  • General-purpose point-of-load DC/DC power conversion • Automotive infotainment • Telecommunication systems • Distributed power systems • Home audio devices • Consumer electronics • FPGA, DSP, and ASIC supplies

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.32 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
Pins8 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length101.6 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
Pins40 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.35 mm
–
–
Resistance20 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
–
MountSMT 
–
–
–Check availability