IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP6AC05 | Demoboard DDB118R2 EVB

Input Filter + AP74502Q + AP6xC05(Q)

Overview

TopologyBuck Converter
Input voltage5.5-100 V
Switching frequency100-1200 kHz
Output 160 V / 10 A
IC revision1

Description

The DDB118R2 is a 120W 48V-12V, 10A Automotive System Demo Board showcasing the AP6AC05Q DC-DC buck controller, the AP74502Q reverse battery polarity, and overvoltage protection controller, as well as the use of an EMI input filter. The buck controller drives the DMTH8008LFGQ and DMTH8008SFGQ MOSFETs. It demonstrates a system-level solution with reverse voltage protection, overvoltage protection, EMI filtering that passes CISPR 25 Class 5 and DC-DC buck controller specifications.The input filter contains a ferrite bead, a common-mode choke in a Pi configuration connected in series with an LC low pass filter containing an inductor and a capacitor. This combination fullfils compliance with CISPR 25 Class 5.

Features

  • Qualified for automotive applications
  • VIN 5.5V to 20/40/80/100V
  • VOUT adjustable from 0.8V to 60V
  • CISPR 25 Class 5 compliance
  • ISO x compliant with suitable TVS
  • Reverse polarity protection
  • Overvoltage protection
  • Adjustable switching frequency
  • 10A output current

Typical applications

  • General-purpose point-of-load DC/DC power conversion, FPGA, DSP, and ASIC supplies,
  • Home audio devices
  • Telecommunication systems
  • Consumer electronics
  • Automotive infotainment

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
W(mm)
H(mm)
Mount
Plating
t(mm)
Core Material
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
Z(Ω)
IR(mA)
RDC(mΩ)
VR(V (DC))
Winding Style
ISAT(A)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 4.5 mm, 3.2 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length4.5 mm
Width3.2 mm
Height1.5 mm
MountSMT 
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
–Check availability
SPECWE-XHMI SMT Power Inductor, 6.65 mm, 6.45 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.65 mm
Width6.45 mm
Height6.1 mm
MountSMT 
–
–
Core MaterialHyperflux 
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
Self Resonant Frequency22 MHz
–
Rated Current6500 mA
DC Resistance17.6 mΩ
–
–
–
–
–
–
–
DC Resistance0.01936 Ω
–
–Check availability
SPECWE-CMDC Common Mode Data Line Filter, 7 mm, 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7 mm
Width6 mm
Height3.5 mm
–
–
–
–
Inductance14 µH
–
–
–
–
Impedance1300 Ω
Rated Current2500 mA
DC Resistance25 mΩ
Rated Voltage80 V (DC)
Winding Stylesectional 
–
–
Maximum Impedance1300 Ω
Maximum Impedance100 MHz 
–
–
–
–Check availability
SPECWE-LHCA Low Profile High Current Inductor, 10.85 mm, 10 mm

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.85 mm
Width10 mm
Height3.8 mm
–
–
–
–
Inductance6.8 µH
Performance Rated Current9.5 A
–
DC Resistance19 mΩ
Self Resonant Frequency13 MHz
–
Rated Current10500 mA
–
–
–
Saturation Current13.2 A
–
–
–
–
DC Resistance0.0224 Ω
–
–Check availability
SPECWE-SHC Shielding Cabinet, 37.7 mm, 25 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length37.7 mm
Width25 mm
Height5.8 mm
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeTwo Piece Frame 
–Check availability