IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP680650Q | Demoboard DDB123R1

Overview

TopologyBuck Converter
Input voltage4.5-80 V
IC revision1

Description

The DDB123R1 Demo Board showcases the AP68065xQ/AP68105xQ DC-DC buck converter family, the AP74700AQ ideal diode controller, as well as the use of an EMI input filter. It demonstrates a system-level solution with reverse voltage protection, ISO 7637-2 transient pulse protection (using suitable TVS), EMI filtering that passes CISPR 25 Class 5, and the DC-DC buck converter. The input filter contains a common mode choke with capacitors on either side of it in a Pi configuration. This is connected in series with an LC low pass filter containing an inductor and a capacitor. This combination makes the board CISPR 25 Class 5 compliant.

Typical applications

  • 48V Automotive Systems
  • General-purpose point-of-load DC-DC power conversion

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,30%(A)
RDC typ.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 6.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current6.6 A
–
DC Resistance29.28 mΩ
Self Resonant Frequency18 MHz
Size5050 
–
Saturation Current @ 30%6.9 A
DC Resistance23.7 mΩ
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 120 µH, 2.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance120 µH
Performance Rated Current2.6 A
Saturation Current1.6 A
DC Resistance180 mΩ
Self Resonant Frequency5.2 MHz
Size1260 
VersionStandard 
Saturation Current @ 30%2.1 A
DC Resistance150 mΩ
MountSMT 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
Z(Ω)
IR(A)
RDC(mΩ)
VR(V (DC))
Winding Style
ISAT,10%(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MXGA SMT Power Inductor, 6.8 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
–
–
–
–
–
Saturation Current @ 10%3.2 A
Saturation Current @ 30%6.8 A
DC Resistance28.3 mΩ
DC Resistance31.7 mΩ
Self Resonant Frequency18 MHz
Performance Rated Current6.5 A
–Check availability
SPECWE-CMDC Common Mode Data Line Filter, 12.5 µH, 1000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance12.5 µH
Impedance1000 Ω
Rated Current3 A
DC Resistance20 mΩ
Rated Voltage80 V (DC)
Winding Stylesectional 
–
–
–
–
–
–
–Check availability