| Topology | Buck-Boost Converter |
| Output 1 | 12 V / 5 A |
| IC revision | 1.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | – | – | 30 | SMT | 14.9 | 6 | 15 | 7 | WE-PERM | ||
![]() | 784773115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2A SMT Power Inductor | 15 | 1.2 | 1.46 | 27 | SMT | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443551470 | SPEC | |
![]() | 784773115 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
|---|