IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8866Q | Demoboard AL8866QEV1

AL8866QEV1 User Guide Boost, Buck-Boost 1A LED Driver

Overview

TopologyBuck-Boost Converter
Input voltage9-16 V
Output 11 A
IC revision00

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Mount
Tol. L
IR(A)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCIA SMD Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
–
Saturation Current @ 30%18 A
Self Resonant Frequency41 MHz
–
Inductance±20% 
Rated Current12 A
–
–
–
–
DC Resistance5.75 mΩ
–
–Check availability
SPECWE-LHMI SMT Power Inductor, 10 µH, 11.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current11.8 A
Saturation Current @ 10%13.2 A
Saturation Current @ 30%23.9 A
Self Resonant Frequency8 MHz
MountSMT 
Inductance±20% 
–
–
–
–
–
DC Resistance16.5 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
–
Rated Current2 A
Impedance @ 100 MHz80 Ω
Maximum Impedance110 Ω
Maximum Impedance2000 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
–Check availability