IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8853AQ | Demoboard AL8853AQEV1

High-Performance Boost LED Controller

Overview

TopologyBoost Converter
Input voltage9-16 V
Output 134 V / 0.8 A
IC revision1.0

Typical applications

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT(A)
fres(MHz)
Size
Version
Tol. L
ISAT,30%(A)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Winding Style
L(µH)
Z(Ω)
IR(A)
LSmin.(nH)
VR(V)
VT(V (AC))
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 5.5 A, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current5.5 A
–
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
Inductance±20% 
Saturation Current @ 30%6.8 A
–
–
–
–
DC Resistance45 mΩ
–
–
Inductance33 µH
–
Rated Current4.2 A
–
–
–
Number of windings20.5 
–
–
–
–Check availability
SPECWE-HCIA SMD Flat Wire High Current Inductor, 11 A, 13 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current11 A
Saturation Current13 A
Self Resonant Frequency27 MHz
–
–
Inductance±20% 
Saturation Current @ 30%13 A
–
–
–
–
DC Resistance11.55 mΩ
–
–
Inductance6.5 µH
–
Rated Current8.4 A
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
VersionSMT 
–
–
Impedance @ 100 MHz60 Ω
Maximum Impedance120 Ω
Maximum Impedance1000 MHz 
Rated Current 25000 mA
DC Resistance200 mΩ
TypeHigh Speed 
–
–
–
Rated Current0.5 A
–
–
–
Number of windings1 
–
Rated Current500 mA
DC Resistance [1]0.2 Ω
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
VersionSMT 
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
–
–
–
Rated Current2 A
–
–
–
Number of windings1 
–
Rated Current3000 mA
DC Resistance [1]0.03 Ω
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1812 
VersionSMT 
Inductance±20% 
–
Impedance @ 100 MHz800 Ω
–
–
–
DC Resistance120 mΩ
–
Winding Stylebifilar 
Inductance1.3 µH
–
Rated Current1 A
–
Rated Voltage60 V
Insulation Test Voltage125 V (AC)
Number of windings2 
–
–
–
–Check availability
SPECWE-SL5 HC SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
VersionSMT 
–
–
–
–
–
–
DC Resistance11 mΩ
–
Winding Stylesectional 
Inductance9 µH
Impedance800 Ω
Rated Current3.5 A
Leakage Inductance [min.]970 nH
Rated Voltage80 V
Insulation Test Voltage500 V (AC)
Number of windings2 
Inductance [1]9 µH
Rated Current3500 mA
DC Resistance [1]0.011 Ω
–Check availability