Topology | Other Topology |
IC revision | 1.0 |
The Renesas RA6M5 group uses the high-performance Arm® Cortex®-M33 core with TrustZone®. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M5 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M5 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 107uA/MHz running the CoreMark® algorithm from Flash.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | IR (A) | Durability | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | VDC (V) | ILeak (µA) | VClamp typ. (V) | CCh min. (pF) | Size | Application | VRMS (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691402910005B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | PCB | No | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 15.24 | 150 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Screwless | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 5 | – | – | 6 | Box | |
![]() | 742863122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | 0.3 | – | – | – | – | 0.8 | – | – | – | – | 220 | 350 | 640 MHz | 1300 | 250 | High Current | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 0.6 | – | ||
![]() | 82356120050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VE ESD Suppressor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | 10 MΩ | – | 0.8 | 0.3 | – | – | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | 12 | 1 | 80 | 5 | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | ||
![]() | 82537040 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VS SMT Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.96 | – | – | – | – | – | – | – | – | – | 0.48 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | 5.5 | – | – | – | 0402 | 5 VDC | 4 | 8 | 20 | 0.04 | 21 | 1.0 A @ 8/20 µs | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | ||
![]() | 7499010211A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 13.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | – | – | – | – | – | – | 100BASE-TX | non-PoE | 1x1 | Down | No | 0 °C up to +70 °C | green-yellow | current & voltage | THT | No | – | – | – | – | – | ||
![]() | 68710614022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | 9.4 | 50 | 20 | max. | – | – | – | – | 100 MΩ | – | – | – | – | – | – | 25 Mating cycles | – | – | – | Black | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 6 | – | – | 0.5 | Tape and Reel | |
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 15.74 | 250 | 20 | max. | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | 30 Mating cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 6 | Single | Socket Header | 3 | Tray | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 25.9 | 250 | 20 | max. | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | 500 Mating cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | Single | Socket Header | 3 | Tray | |
![]() | 62200821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.27 | 5.08 | 100 | 20 | max. | – | – | – | – | 500 MΩ | – | – | – | – | – | 1 | 50 Cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Dual | Pin Header | 1 | Box | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 30 | 30 | max. | – | – | – | – | 1000 MΩ | – | – | – | Type B | – | 1 | 10 000 Mating cycles | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 5 | – | Receptacle | 1 | Tape and Reel | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | 20.82 | 250 | 20 | max. | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | 30 Mating cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Single | Socket Header | 3 | Tray | |
![]() | 62000211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 4 | 200 | 20 | max. | – | – | – | – | 1000 MΩ | – | – | – | – | – | 2 | 50 Cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | Pin Header | 2 | Bag | |
![]() | 62101021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.27 | 6.35 | 100 | 20 | max. | – | – | – | – | 500 MΩ | – | – | – | – | – | 1 | 50 Cycles | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 10 | Dual | Pin Header | 1 | Tube | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 30 | 30 | max. | – | – | – | – | 1000 MΩ | – | – | – | Type AB | 1.2 | – | 10 000 Mating cycles | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | 5 | – | Receptacle | 1.8 | Tape and Reel | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | 100 | max. | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | 10 000 Mating cycles | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | – | – | – | Micro SD | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 8 | – | Socket | 0.5 | Tape and Reel & Mylar | |
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 100 MΩ | – | – | – | – | – | 0.05 | – | 2.5 | 160 | 100000 | Black | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | Tape and Reel | ||
![]() | 150060GS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 525 | Green | 520 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | Tape and Reel | ||
![]() | 150060BS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | 470 | Blue | 465 | 80 | 3.2 | InGaN | 140 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | Tape and Reel | ||
![]() | 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 10 µF | ±20% | 6.3 | 10 | 0.01 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 100 nF | ±10% | 50 | 10 | 0.5 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 830050789 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | – | 12.5 | – | 2 | – | – | – | – | – | – | – | – | – | 1.2 | – | – | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | IQXC-25 | Real Time Clock | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | |
![]() | 830069383 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 24 MHz | ±20ppm | 20 | 10 | – | 2.5 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 0.65 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-218 | Processor, USB, Bluetooth | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | ||
![]() | 830108338809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 12 | – | 3.2 | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-180 | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691402910005B | SPEC | – |
![]() | 742863122 | SPEC | |
![]() | 82356120050 | SPEC | |
![]() | 82537040 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7499010211A | SPEC | |
![]() | 68710614022 | SPEC | – |
![]() | 61300611821 | SPEC | – |
![]() | 61301011821 | SPEC | – |
![]() | 62200821121 | SPEC | – |
![]() | 629105136821 | SPEC | – |
![]() | 61300811821 | SPEC | – |
![]() | 62000211121 | SPEC | – |
![]() | 62101021021 | SPEC | – |
![]() | 629105150921 | SPEC | – |
![]() | 693071010811 | SPEC | – |
![]() | 434133025816 | SPEC | – |
![]() | 150060RS55040 | SPEC | |
![]() | 150060GS55040 | SPEC | |
![]() | 150060BS55040 | SPEC | |
![]() | 885012105020 | SPEC | |
![]() | 885012205086 | SPEC | |
![]() | 830050789 | SPEC | – |
![]() | 830069383 | SPEC | |
![]() | 830108338809 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | IR (A) | Durability | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | VDC (V) | ILeak (µA) | VClamp typ. (V) | CCh min. (pF) | Size | Application | VRMS (V) | VBR min. (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | IR (A) | Packaging | Samples |
---|