IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics L99DZ200G | Demoboard AEK-MOT-TK200G1

Getting started with the AEK-MOT-TK200G1 evaluation board for car opening/ closing systems

Overview

TopologyMotor Drive
IC revision1

Description

The AEK-MOT-TK200G1 evaluation board has been developed to drive the opening/closing systems of the car power lift gates,ensuring high levels of safety and reliability.The board offers the possibility of driving three different motors. Two motors raise and lower the car tailgate, while the third motor locks the trunk.The board also allows driving two different high input capacity loads, that is, two strings of LEDs. One string lights up the interior of the trunk when it is open, while the other one lights up the car license plate.The AEK-MOT-TK200G1 evaluation board can be used as a small ECU that meets the typical requirements of a car lift gate.The board hosts:-a Chorus 1M ASIL-B microcontroller (SPC582B60E1), which communicates with the multimotor driver (L99DZ200G)through the SPI;-an L99DZ200G device that controls all the loads connected to the board;-a CAN connector that allows a domain controller to interact remotely with the AEK-MOT-TK200G1.Moreover, to support DC motor positioning and increase actuation safety, a circuitry for the current sensing of the L99DZ200G H-bridges outputs has been added. On the board, this circuit is coupled by two connectors dedicated to Hall sensor feedback coming from the motors. These two features can be combined or used alternatively.To achieve a higher level of safety, a service key mechanism is provided. This mechanism consists of a continuouscommunication interaction between the MCU and the L99DZ200G chip. This safety feature is concurrent with all the other communications between the MCU and the L99DZ200G.For a proper management of the L99DZ200G, the service key mechanism must be satisfied within a configurable temporal window. When the service key fails, the L99DZ200G switches off all the outputs and enters the fail-safe mode. The service key temporal window can be configured in real-time, too.

Features

  • AEC-Q100 qualified
  • High performance e200z2 single core:
  • 32-bit Power Architecture technology CPU
  • Core frequency up to 80 MHz
  • 1088 KB (1024 KB code flash memory + 64 KB data flash) on-chip flash memory: supports reading during program and erase operations, and multiple blocks allow performing the EEPROM emulation
  • 96 KB on-chip general-purpose SRAM
  • Comprehensive new generation ASIL-B safety concept:
  • ASIL-B of ISO 26262
  • FCCU for collection and reaction to failure notifications
  • Memory error management unit (MEMU) for collection and reporting of error events in the memories
  • One enhanced 12-bit SAR analog-to-digital converter unit:
  • up to 27 channels (two channels for the power lift gate application to monitor the linear actuator position)
  • enhanced diagnostic features (such as current sensing current monitoring)
  • Seven CAN interfaces
  • Four serial peripheral interface (DSPI) modules (a DSPI is used for the communication between the MCUand the L99DZ200G chip).

Typical applications

  • Power liftgate

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
IR
(A)
Stranded Wire Section (Metric)Qty.
(pcs)
fTol. fStability
(ppm)
Cload
(pF)
Operating TemperatureCTol. CVR
(V (DC))
SizeDF
(%)
RISOW
(mm)
Fl
(mm)
Ceramic TypeQ
(%)
SW
(mm)
TiFlammability RatingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColorPitch
(mm)
VersionMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG) Samples
830059537SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WE-XTAL Quartz Crystal Processor, USB, 3G/4G/5G, CAN, Wi-Fi40 MHz ±20ppm 30 18 -40 °C up to +85 °C CFPX-104 3.2 1 SMT 5
691213510002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 2.08 to 0.0509 (mm²) -30 °C up to +120 °C -30 °C up to +120 °C 2 Horizontal 14 Box Green 5.08 THT 10.16 250 20 max. 14 to 30 (AWG)
691102710002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular Wire Protector PCB Yes 22 to 14 (AWG) 0.75 to 1.5 (mm²) 0.75 to 1.5 (mm²) -40 °C up to +105 °C 10 2 Horizontal 17.5 Box 5 THT 10 250 22 to 14 (AWG)
150080RS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 150 2 AlInGaP 140 4000 -40 °C up to +85 °C 0805 1.25 0.7 Tape and Reel SMT 2
150080YS75000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 4000 -40 °C up to +85 °C 0805 1.25 0.7 Tape and Reel SMT 2
150080GS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 450 3.2 InGaN 140 4000 -40 °C up to +85 °C 0805 1.25 0.7 Tape and Reel SMT 2
150080BS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 4000 -40 °C up to +85 °C 0805 1.25 0.7 Tape and Reel SMT 2
865080645012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLI Aluminum Electrolytic Capacitors 900 -55 °C up to +105 °C47 µF ±20% 50 6.3 x 7.7 122.12766 MΩ 6.6 2000 -55 °C up to +105 °C 230 700 23.5 6.3 15" Tape & Reel SMT V-Chip SMT 7.7
865080657018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLI Aluminum Electrolytic Capacitors 500 -55 °C up to +105 °C220 µF ±20% 50 10.0 x 10.5 120.454545 MΩ 10.3 2000 -55 °C up to +105 °C 650 230 110 10 15" Tape & Reel SMT V-Chip SMT 10.5
865080662019SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLI Aluminum Electrolytic Capacitors 200 -55 °C up to +105 °C330 µF ±20% 50 12.5 x 14.0 120.30303 MΩ 13 5000 -55 °C up to +105 °C 800 210 165 12.5 15" Tape & Reel SMT V-Chip SMT 14
885012006051SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C10 pF ±5% 50 060310 GΩ 0.8 0.4 NP0 Class I 600 0.8 7" Tape & Reel 1.6
885012006054SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C33 pF ±5% 50 060310 GΩ 0.8 0.4 NP0 Class I 1000 0.8 7" Tape & Reel 1.6
885012006055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C47 pF ±5% 50 060310 GΩ 0.8 0.4 NP0 Class I 1000 0.8 7" Tape & Reel 1.6
885012206076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC) 4000 -55 °C up to +125 °C1 µF ±10% 25 0603 100.5 GΩ 0.8 0.4 X7R Class II 0.8 7" Tape & Reel 1.6
885012206093SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C47 nF ±10% 50 0603 310 GΩ 0.8 0.4 X7R Class II 0.8 7" Tape & Reel 1.6
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C100 nF ±10% 50 0603 35 GΩ 0.8 0.4 X7R Class II 0.8 7" Tape & Reel 1.6
885012207079SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC) 3000 -55 °C up to +125 °C2.2 µF ±10% 25 0805 100.05 GΩ 1.25 0.5 X7R Class II 1.25 7" Tape & Reel 2
885012207092SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C10 nF ±10% 50 0805 2.510 GΩ 1.25 0.5 X7R Class II 0.8 7" Tape & Reel 2
885012207094SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 4000 -55 °C up to +125 °C22 nF ±10% 50 0805 2.510 GΩ 1.25 0.5 X7R Class II 0.8 7" Tape & Reel 2
885012207102SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 3000 -55 °C up to +125 °C470 nF ±10% 50 0805 31.1 GΩ 1.25 0.5 X7R Class II 1.25 7" Tape & Reel 2
885012207103SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 3000 -55 °C up to +125 °C1 µF ±10% 50 0805 100.1 GΩ 1.25 0.5 X7R Class II 1.25 7" Tape & Reel 2
885012209048SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1000 -55 °C up to +125 °C4.7 µF ±10% 50 1210 50.02 GΩ 2.5 0.6 X7R Class II 2.5 7" Tape & Reel 3.2
61201421621SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-BHD 2.54 mm Male Box Header PCB -40 °C up to +105 °C1000 MΩ 14 Male Straight 3 Tray 2.54 Low Profile THT 25.44 250 20 max.
61900311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Male Locking Header PCB 3 -40 °C up to +105 °C1000 MΩ -40 °C up to +105 °C 3 Male Vertical 3 Bag Beige 2.54 THT 7.62 250 20 max.
61900211621SPEC
4 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Female Terminal Housing Cable -40 °C up to +105 °C1000 MΩ -40 °C up to +105 °C 2 Female Terminal Housing Bag Beige 2.54 5.6
430152043826SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6x6 mm 1000 -40 °C up to +85 °C 12100 MΩ 3.5 4.3 260 200000 White not specified 0.05 Tape and Reel
970100365SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SPAII Plastic Spacer Stud, metric, internal/ internal -30 °C up to +110 °C 6 M3 UL94 HB Bag Black 10
60900213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point -40 °C up to +125 °C1000 MΩ 1 Jumper 3 Bag Black 2.54 2.44 250 20 max.
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 2 Single Pin Header Straight 3 Bag 2.54 THT 5.08 250 20 max.
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 3 Single Pin Header Straight 3 Bag 2.54 THT 7.62 250 20 max.
61900113722DECSPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Female Crimp Contact Cable 28 to 22 (AWG) 0.081 to 0.326 (mm²) 3 0.081 to 0.326 (mm²) 100 -40 °C up to +105 °C -40 °C up to +125 °C Female Crimp Terminal 3 Bag 2.54 250 20 max. 28 to 22 (AWG)
61900211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Male Locking Header PCB -40 °C up to +105 °C1000 MΩ 2 Male Vertical 3 Bag 2.54 THT 5.08 250 20 max.
885012207128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC) 3000 -55 °C up to +125 °C100 nF ±10% 100 0805 2.51 GΩ 1.25 0.5 X7R Class II -55 °C up to +125 °C 1.25 7" Tape & Reel 2
150080AS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 605 Amber 610 130 2 AlInGaP 140 4000 -40 °C up to +85 °C 0805 Tape and Reel SMT
97790603111SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SCRW Pan Head Screw w. cross slot M3 2000 -30 °C up to +85 °C UL94 V-2 Bulk Natural 6
885382207008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSST Soft Termination -55 °C up to +125 °C220 nF ±10% 50 0805 32.3 GΩ 1.25 0.5 X7R Class II 1.25 7" Tape & Reel 2
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
IR
(A)
Stranded Wire Section (Metric)Qty.
(pcs)
fTol. fStability
(ppm)
Cload
(pF)
Operating TemperatureCTol. CVR
(V (DC))
SizeDF
(%)
RISOW
(mm)
Fl
(mm)
Ceramic TypeQ
(%)
SW
(mm)
TiFlammability RatingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColorPitch
(mm)
VersionMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG) Samples