Topology | Positive to Negative Converter |
Input voltage | 15 V |
The STR-MDK-4KW-65SPM31-GEVK is a Motor Development Kit (MDK) for three-phase motor drives. The kit features the NFAM5065L4B Intelligent Power Module in a DIP39 package and rated for 400 VDC input, delivering up to 4 kW of power. The board is fully compatible with the Universal Controller Board (UCB), based on theXilinx® Zynq®-7000 SoC, which embeds FPGA logic and two ARM® Cortex-A9 processors , and part of the Motor Development Kit (MDK) family. As such, the system is fit for high-end control strategies and enables operation of a variety of motor technologies (AC induction motor, PMSM, BLDC, etc.). As part of the Motor Development Kit (MDK), the Compact IPM Motor Drive is compatible with the powerful Universal Controller Board (UCB), enabling high-end control strategies and AI capabilities for industrial motor control. The Strata graphical user interface ensures an easy startup for evaluation purposes like controlling motor voltage/frequency,choosing between closed loop Field Oriented Control (FOC) and open loop V/F, etc. Through Strata, the developercan do full evaluation and access datasheets, BOMs, schematics, and other collateral they may need.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | ||
![]() | 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | ±10% | 50 | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | ||
![]() | 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | 3.5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 1.6 | – | – | – | – | ||
![]() | 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0805 | 3.5 | 5 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 2 | – | – | – | – | ||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 100 nF | ±10% | 630 | 1812 | 2.5 | 1 GΩ | X7R Class II | 3.2 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 2 | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | 4.5 | – | – | – | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | 330 µF | ±20% | 35 | 10.0 x 12.4 | 12 | – | – | 10.3 | – | -55 °C up to +105 °C | – | 2000 | 4400 | 2310 | 10 | 20 | – | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | – | V-Chip SMT | 12.4 | – | – | – | – | ||
![]() | 861141486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | 470 µF | ±20% | 450 | 35.0 x 50.0 | 20 | – | – | – | – | -25 °C up to +105 °C | – | 3000 | 1850 | 1379.67 | 35 | 195 | – | – | – | – | – | – | Tray | – | – | – | – | 10 | – | 52 | – | – | – | – | ||
![]() | 62502021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male Box Header | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 20 | – | – | Male | Straight | 2 | Tray | – | PCB | – | – | 2 | THT | 27.2 | 250 | 20 | max. | – | |
![]() | 691314520103 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 3 | – | – | – | Closed 45° Plug entry | 15 | Box | PCB Header | PCB | No | – | 5.08 | THT | 17.24 | 250 | – | – | – | |
![]() | 691351500003 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 3 | – | – | – | Vertical Cable Entry | 15 | Box | Plug with Rising Cage Clamp | Cable | No | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | 5.08 | Cable | 15.24 | 250 | – | – | 28 to 12 (AWG) | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 5 | Single | – | Pin Header | Straight | 3 | Bag | – | – | – | – | 2.54 | THT | 12.7 | 250 | 20 | max. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|