IC manufacturers Valens Semiconductor

IC manufacturers (103)

Valens Semiconductor VA7031 | Demoboard BVA7-EVK1-00-7031

Overview

TopologyA-PHY
IC revisionA

Description

Valens’ asymmetric automotive chipsets are the first to implement the MIPI A-PHY standard, delivering high-speed connectivity with the most resilient physical layer (PHY) for error-free links and unprecedented EMC/EMI immunity over a 15m/50ft wire, and addressing the needs of long-reach sensor connectivity and ADAS applications.The VA7000 family is a standard solution optimized for asymmetric links with reduced software stack and no need for bridge integrated circuits (ICs). With near-zero latency, the VA7000 family supports time-sensitive, high-throughput traffic, and is optimized for remote connectivity of CSI-2-based image sensors, RADARs, LiDARs, and cameras, simplifying in-vehicle architecture and reducing total system costs.VA7031 is the Sensor side.

Typical applications

  • MIPI A-PHY

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
IRP,40K
(A)
MountλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
TiØ OD
(mm)
Ø ID
(mm)
PackagingQty.ApplicationInterface TypeGenderPins
(pcs)
IR
(A)
Working Voltage
(V (AC))
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeIR
(mA)
Z @ 1 GHz
(Ω)
Samples
78438356047SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-MAIA SMT Power Inductor 4.7 3.05 5.75 22 4 SMT 1000 2 4.1 2.1 76
7427927311SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 10000 1 0.5 120 200 450 MHz 1200 90 High Current 900 167
74279228600SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MPSB EMI Multilayer Power Suppression Bead SMT 4000 1.6 0.8 60 99 458 MHz 5100 15 High Current 5100 74
629105150521SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current SMT Tape and Reel Micro USB 2.0 Type B Receptacle 5 3 30 Horizontal 3000
418121270806SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT with Raised Actuator 2.54 mm Tape and Reel 800 6 16.18 not specified 600 2000 White 25
416131160804SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm Tape and Reel 2000 4 0.025 4 6.25 Yes 500 1000 White
9774050243RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WA-SMSI SMT Steel Spacer with internal Thread M2 M2 4.35 2.8 Tape and Reel 600 5
9774060243RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WA-SMSI SMT Steel Spacer with internal Thread M2 M2 4.35 2.8 Tape and Reel 500 6
434153017835SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm Tape and Reel 4000 not specified 1.7 350 200000 Blue 50
150040RS73220SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCC SMT Mono-color Chip LED Compact SMT 624 Red 632 110 2 AlInGaP 120 1 0.25
150040VS73220SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCC SMT Mono-color Chip LED Compact SMT 573 Bright Green 575 60 2 AlInGaP 120 1 0.25
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
IRP,40K
(A)
MountλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
TiØ OD
(mm)
Ø ID
(mm)
PackagingQty.ApplicationInterface TypeGenderPins
(pcs)
IR
(A)
Working Voltage
(V (AC))
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeIR
(mA)
Z @ 1 GHz
(Ω)
Samples