IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics IPS1025H | Demoboard X-NUCLEO-OUT05A

Overview

TopologyOther Topology
IC revision1

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackageInputVCE max.
(V)
IF max.
(mA)
Test Condition CTRCTR min.
(%)
CTR max.
(%)
VISO
(V (RMS))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples
691214110002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular Rising Cage Clamp PCB Yes 24 to 16 (AWG) 0.2 to 1 (mm²) -40 °C up to +105 °C 7.05 -40 °C up to +105 °C 3.5 2 Horizontal 10 Box
691137710005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT Wire Protector PCB No 12 to 30 (AWG) 0.5 to 2.5 (mm²) -30 °C up to +110 °C 25 5 5 11.5 Horizontal 24 Box
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
860130878011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATET Aluminum Electrolytic Capacitors100 µF ±20% 100 7 25 2000 -40 °C up to +125 °C 270 100 5 13 Ammopack
885012006061SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)470 pF ±5% 50 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206075SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)470 nF ±10% 25 0603 -55 °C up to +125 °C 101.1 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
60900213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point -40 °C up to +125 °C1000 MΩ 2.44 2.54 1 Jumper 3 Bag Black
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2.54 2 Single Pin Header Straight 3 Bag
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 2.54 3 Single Pin Header Straight 3 Bag
61300621121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 7.62 2.54 6 Dual Pin Header Straight 3 Bag
885012207128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0805 -55 °C up to +125 °C 2.51 GΩ X7R Class II 2 1.25 0.5 -55 °C up to +125 °C 1.25 7" Tape & Reel
140109146000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-OCPT LSOP-4 1.24 LSOP4 -55 °C up to +110 °C 7.6 3.6 LSOP4 DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 2 Optocoupler Phototransistor
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackageInputVCE max.
(V)
IF max.
(mA)
Test Condition CTRCTR min.
(%)
CTR max.
(%)
VISO
(V (RMS))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples