<BR>Wurth Elektronik - Optoelectronic Components - Optocoupler - WL-OCPT<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-11-11<br>
<HR>
Copyright: Würth Elektronik
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 S-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 Standard, THT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 M-Type, THT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 SL-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 SLM-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : SOP4, SMT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 M-Type, THT, 8pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 STANDARD, THT, 8pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 SL-Type, SMT, 8pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 S-Type, SMT, 8pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : LSOP4, SMT, 4pins
>NAME
>VALUE
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 S-Type, SMT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 SL-Type, SMT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 Standard, THT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 M-Type, THT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : SOP4, SMT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 4 SLM-Type, SMT, 4pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 SL-Type, SMT, 8pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 M-Type, THT, 8pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 STANDARD, THT, 8pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : DIP 8 S-Type, SMT, 8pins
<b> WL-OCPT Optocoupler Phototransistor
</b><br>Size : LSOP4, SMT, 4pins
>NAME
>VALUE
>NAME
>VALUE
C/A
E
A/C
C
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C
E
A
C
C
E
A
C
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C/A
E
A/C
C
>NAME
>VALUE
C
E
A
C
<b> WL-OCPT DIP-4
<br>Series 814
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br>Good stability of inner isolation
<br>Stable CTR in full operation
<br>Different CTR binnings available
<br>High Collector-Emitter Voltage
<br>Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b> WL-OCPT DIP-4
<br>Series 817
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br>Good stability of inner isolation
<br>Stable CTR in full operation
<br>Different CTR binnings available
<br>High Collector-Emitter Voltage
<br>Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b> WL-OCPT DIP-4
<br>Series 816
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br>Good stability of inner isolation
<br>Stable CTR in full operation
<br>Different CTR binnings available
<br>High Collector-Emitter Voltage
<br>Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198226v209%20WL-OCPT_DIP4_814_Standard_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_DIP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b>WL-OCPT SOP-4
<br>Series 356
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation temperature range
<br> Different CTR binnings available
<br> High Collector-Emitter voltage
<br> Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b>WL-OCPT SOP-4
<br>Series 354
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation temperature range
<br> Different CTR binnings available
<br> High Collector-Emitter voltage
<br> Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b>WL-OCPT SOP-4
<br>Series 357
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation temperature range
<br> Different CTR binnings available
<br> High Collector-Emitter voltage
<br> Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o198228v209%20WL-OCPT_SOP_354_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_SOP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b> WL-OCPT DIP-8
<br>Series 827
</b><br>
</b><br>
<b>Characteristics
<br></b><br>DIP-8 series 827
<br>High isolation voltage
<br>Good stability of inner isolation
<br>Stable CTR in full operation temperature range
<br>Different CTR binnings available
<br>High Collector-Emitter voltage
<br>Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power supplies and chargers
<br>Computer and microprocessors
<br>Office equipment
<br>Instrumental applications and machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o707827v209%20WL-OCPT%20DIP8.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o707827v209%20WL-OCPT%20DIP8.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_DIP_8/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_DIP_8</a><p>
Created by Ella Wu, 2022-11-11
<br>2022 (C) Wurth Elektronik
<b>WL-OCPT LSOP-4
<br>Series 101x
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation temperature range
<br> Different CTR binnings available
<br> High Collector-Emitter voltage
<br> Fast switching times
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
</b><br>
<br><a href="https://www.we-online.de/katalog/media/o198230v209%20WL-OCPT_LSOP4_101x_multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.de/katalog/media/o198230v209%20WL-OCPT_LSOP4_101x_multi-parts.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCPT_PACKAGE_LSOP-4/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCPT_PACKAGE_LSOP-4</a><p>
Updated by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.