IC manufacturers Macnica

IC manufacturers (103)

Macnica MPA1000

The Macnica MPA1000 4K AV over 1GbE Module

Overview

TopologyBuck Converter
IC revisionC

Description

Macnica’s MPA1000 is a full-stack AV-over-IP module that brings low-latency IP video transport to OEM manufacturers and an array of professional AV products. It transports compressed ultra-HD 60P 4:4:4 video, audio and control over a standard 1GbE connection. The module is field-configurable to transmit or receive signals; once connected to the network, the media traffic is discoverable through the included NMOS IS-04/05 services—an open standard for publishing and discovery of content streams. The MPA1000’s innovation is enhanced through simple configuration and control—a core design principle of the module. The module’s integrated web server hosts a RESTful API along with a web application that is fully customizable for each user. Macnica additionally offers an MPA1000 Development Kit for testing and development purposes, with design files available on request.

Features

  • 4K AV over 1GbE based on the IPMX Standard
  • Capable of transporting HDMI2.0 4K60p 4:4:4 HDMI 2.0 AV and Control Signals (Configurable as Rx or Tx) over standard 1Gigabit Ethernet network
  • Encrypted USB 2.0
  • Sub-frame Latency (RCLP Timing Support)
  • Visually-Lossless Compression
  • Synchronous Sources
  • Full-stack API with Web Interface and Scripting Built In
  • Multicast EDID Negotiation Support
  • Additional HDMI Modes (1080i and 4:2:0)
  • Web GUI Language Support
  • Web Customization Environment

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
IR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
TiØ OD
(mm)
Ø ID
(mm)
Qty.Interface TypeDurabilityH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsPins
(pcs)
RowsGenderIR
(mA)
Packaging Samples
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 1.6 4000 0.7 -40 °C up to +85 °C SMT Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 1.6 4000 0.7 -40 °C up to +85 °C SMT Tape and Reel
742792601SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1.6 4000 0.8 30 65 1000 MHz 1000 0.03 High Current -55 °C up to +125 °C SMT 800
82400152SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-TVS TVS Diode – High Speed Series 0.8 1.6 3000 0.55 2+1 Unidirectional 5 1 6 2 6 10 8 USB 1.0 -2.0 Flow Thru Design -55 °C up to +125 °C SMT
7499110124SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer 25.4 30 13.55 Standard 1000BASE-T non-PoE 1x1 Up No -40 °C up to +85 °C green-yellow/green current THT No
430481035816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Washable Tact Switch 6x6 mm 2000 3.5 160 1000000 Black Yes not specified -40 °C up to +85 °C 50 Tape and Reel
9774050243RSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WA-SMSI SMT Steel Spacer with internal Thread M2 5 M2 4.35 2.8 600 -55 °C up to +150 °C Tape and Reel
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 2.54 250 20 max. 5.08 25 Mating cycles Straight -40 °C up to +105 °C THT 2 Single Pin Header 3000 Bag
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 2.54 250 20 max. 7.62 25 Mating cycles Straight -40 °C up to +105 °C THT 3 Single Pin Header 3000 Bag
61900211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Male Locking Header 2.54 250 PCB 20 max. 5.08 25 Mating cycles Vertical -40 °C up to +105 °C THT 2 Male 3000 Bag
629105150921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Micro USB 2.0 Type AB Horizontal 30 30 max. Type AB 10 000 Mating cycles Horizontal Micro USB 2.0 -40 °C up to +85 °C SMT 5 Receptacle 1800 Tape and Reel
693071010811SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-CRD SD Card Connectors 100 100 max. 10 000 Mating cycles Push & Push Micro SD -25 °C up to +85 °C SMT 8 Socket 500 Tape and Reel & Mylar
Order Code Data­sheet Simu­lation
150060VS75000SPEC
150060RS75000SPEC
742792601SPEC
82400152SPEC
7499110124SPEC
430481035816SPEC
9774050243RSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

61300211121SPEC
61300311121SPEC
61900211121SPEC
629105150921SPEC
693071010811SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
IR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
TiØ OD
(mm)
Ø ID
(mm)
Qty.Interface TypeDurabilityH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsPins
(pcs)
RowsGenderIR
(mA)
Packaging Samples