Topology | Power Factor Correction |
IC revision | 2 |
The STM32G474xB/xC/xE devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz.The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all the data types. It also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) which enhances the application’s security.These devices embed high-speed memories (512 Kbytes of Flash memory, and 128 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), a Quad SPI Flash memory interface, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.The devices also embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, securable memory area and proprietary code readout protection.The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).They offer five fast 12-bit ADCs (5 Msps), seven comparators, six operational amplifiers, seven DAC channels (3 external and 4 internal), an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timers, three 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and one 16-bit low-power timer, and high resolution timer with 184 ps resolution.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 0805 | – | – | – | 2 | 1.25 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 0.7 | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | – | – | – | 2 | 1.25 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 0.7 | – | – | ||
![]() | 74279262 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | 1.6 | 0.8 | 0.3 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | – | – | 0.8 | – | 500 | ||
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | 2 | 1.2 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current | – | – | 0.9 | – | 4500 | ||
![]() | 860020274013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 680 µF | ±20% | 10 | – | 17 | – | – | 11.5 | – | – | – | – | 2000 | 365 | 68 | 3.5 | 8 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 25 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0805 | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 50 | 0805 | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1.25 | – | – | ||
![]() | 885012208058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 1206 | 3.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 885012208075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 50 | 1206 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | ||
![]() | 62201021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | 500 MΩ | – | 6.35 | – | – | -40 °C up to +105 °C | – | – | – | – | 1.27 | – | – | – | Box | – | – | – | – | – | Straight | 10 | Dual | – | Pin Header | 1000 | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | 12 | – | – | 10000 MΩ | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | 500 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | -40 °C up to +105 °C | – | – | – | – | 2.54 | – | – | – | Bag | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | -40 °C up to +105 °C | – | – | – | – | 2.54 | – | – | – | Bag | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | |
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 100 nF | ±10% | 630 | 1812 | 2.5 | 1 GΩ | X7R Class II | 4.5 | 3.2 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 2 | – | – | ||
750344313 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317707 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Samples |
---|