IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STM32F303RBT7 | Demoboard STEVAL-HKI001

Mainstream Mixed signals MCUs ARM Cortex-M4 core with DSP and FPU, 128 Kbytes Flash, 72 MHz CPU, MPU, CCM, 12-bit ADC 5 MSPS, PGA, comparators

Overview

TopologyOther Topology
IC revision2

Description

The STM32F303xB/STM32F303xC family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 40 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.The devices offer up to four fast 12-bit ADCs (5 Msps), seven comparators, four operational amplifiers, up to two DAC channels, a low-power RTC, up to five general-purpose 16-bit timers, one general-purpose 32-bit timer, and two timers dedicated to motor control. They also feature standard and advanced communication interfaces: up to two I2Cs, up to three SPIs (two SPIs are with multiplexed full-duplex I2Ss), three USARTs, up to two UARTs, CAN and USB. To achieve audio class accuracy, the I2S peripherals can be clocked via an external PLL.The STM32F303xB/STM32F303xC family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.The STM32F303xB/STM32F303xC family offers devices in four packages ranging from 48 pins to 100 pins.The set of included peripherals changes with the device chosen.

Features

  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction and MPU (memory protection unit)
  • Operating conditions:
  • VDD, VDDA voltage range: 2.0 V to 3.6 V
  • Memories
  • 128 to 256 Kbytes of Flash memory
  • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
  • Routine booster: 8 Kbytes of SRAM on instruction and data bus, with HW parity check (CCM)
  • CRC calculation unit
  • Reset and supply management
  • Power-on/power-down reset (POR/PDR)
  • Programmable voltage detector (PVD)
  • Low-power modes: Sleep, Stop and Standby
  • VBAT supply for RTC and backup registers
  • Clock management
  • 4 to 32 MHz crystal oscillator
  • 32 kHz oscillator for RTC with calibration
  • Internal 8 MHz RC with x 16 PLL option
  • Internal 40 kHz oscillator
  • Up to 87 fast I/Os
  • All mappable on external interrupt vectors
  • Several 5 V-tolerant
  • Interconnect matrix
  • 12-channel DMA controller
  • Four ADCs 0.20 μS (up to 39 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
  • Two 12-bit DAC channels with analog supply from 2.4 to 3.6 V
  • Seven fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • Four operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 13 timers
  • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Two 16-bit 6-channel advanced-control timers, with up to 6 PWM channels, deadtime generation and emergency stop
  • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
  • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
  • Two watchdog timers (independent, window)
  • SysTick timer: 24-bit downcounter
  • Two 16-bit basic timers to drive the DAC
  • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
  • CAN interface (2.0B Active)
  • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
  • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
  • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
  • USB 2.0 full speed interface
  • Infrared transmitter
  • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
  • 96-bit unique ID

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples
885012206078SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)150 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
742792625SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.3 SMT 120 180 400 MHz 2000 0.05 High Current 0.8 1500
74404054150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 5040 -40 °C up to +125 °C 5 5 15 2.2 86 22 4 2000
7447715470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1245 -40 °C up to +125 °C 12 12 47 2.1 9.7 Standard 0.125 2 4.5 1950
744771168SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1260 -40 °C up to +125 °C 12 12 68 2.2 7.6 3.55 Standard 0.105 2 6 2000
61300415721SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header Bottom Entry -40 °C up to +105 °C1000 MΩ 10.76 Bottom Entry 4 Single Socket Header 3000 Tube
61301015721SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header Bottom Entry -40 °C up to +105 °C1000 MΩ 25.9 Bottom Entry 10 Single Socket Header 3000 Tube
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsH
(mm)
GenderIR
(mA)
Packaging Samples