IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F303RBT7 | Demoboard STEVAL-HKI001

Mainstream Mixed signals MCUs ARM Cortex-M4 core with DSP and FPU, 128 Kbytes Flash, 72 MHz CPU, MPU, CCM, 12-bit ADC 5 MSPS, PGA, comparators

Overview

TopologyOther Topology
IC revision2

Description

The STM32F303xB/STM32F303xC family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core with FPU operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 40 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.The devices offer up to four fast 12-bit ADCs (5 Msps), seven comparators, four operational amplifiers, up to two DAC channels, a low-power RTC, up to five general-purpose 16-bit timers, one general-purpose 32-bit timer, and two timers dedicated to motor control. They also feature standard and advanced communication interfaces: up to two I2Cs, up to three SPIs (two SPIs are with multiplexed full-duplex I2Ss), three USARTs, up to two UARTs, CAN and USB. To achieve audio class accuracy, the I2S peripherals can be clocked via an external PLL.The STM32F303xB/STM32F303xC family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.The STM32F303xB/STM32F303xC family offers devices in four packages ranging from 48 pins to 100 pins.The set of included peripherals changes with the device chosen.

Features

  • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction and MPU (memory protection unit)
  • Operating conditions:
  • VDD, VDDA voltage range: 2.0 V to 3.6 V
  • Memories
  • 128 to 256 Kbytes of Flash memory
  • Up to 40 Kbytes of SRAM, with HW parity check implemented on the first 16 Kbytes.
  • Routine booster: 8 Kbytes of SRAM on instruction and data bus, with HW parity check (CCM)
  • CRC calculation unit
  • Reset and supply management
  • Power-on/power-down reset (POR/PDR)
  • Programmable voltage detector (PVD)
  • Low-power modes: Sleep, Stop and Standby
  • VBAT supply for RTC and backup registers
  • Clock management
  • 4 to 32 MHz crystal oscillator
  • 32 kHz oscillator for RTC with calibration
  • Internal 8 MHz RC with x 16 PLL option
  • Internal 40 kHz oscillator
  • Up to 87 fast I/Os
  • All mappable on external interrupt vectors
  • Several 5 V-tolerant
  • Interconnect matrix
  • 12-channel DMA controller
  • Four ADCs 0.20 μS (up to 39 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential input, separate analog supply from 2 to 3.6 V
  • Two 12-bit DAC channels with analog supply from 2.4 to 3.6 V
  • Seven fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
  • Four operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
  • Up to 24 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • Up to 13 timers
  • One 32-bit timer and two 16-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Two 16-bit 6-channel advanced-control timers, with up to 6 PWM channels, deadtime generation and emergency stop
  • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation and emergency stop
  • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
  • Two watchdog timers (independent, window)
  • SysTick timer: 24-bit downcounter
  • Two 16-bit basic timers to drive the DAC
  • Calendar RTC with Alarm, periodic wakeup from Stop/Standby
  • Communication interfaces
  • CAN interface (2.0B Active)
  • Two I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
  • Up to five USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
  • Up to three SPIs, two with multiplexed half/full duplex I2S interface, 4 to 16 programmable bit frames
  • USB 2.0 full speed interface
  • Infrared transmitter
  • Serial wire debug, Cortex®-M4 with FPU ETM, JTAG
  • 96-bit unique ID

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
VOP(V)
Version
Pins
Mount
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
Rated Current1500 mA
–
–
–
–
–
VersionSMT 
–
MountSMT 
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance400 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
Width5 mm
Height4 mm
–
–
Inductance15 µH
Rated Current2000 mA
Saturation Current2.2 A
DC Resistance86 mΩ
Self Resonant Frequency22 MHz
–
Operating Voltage120 V
–
–
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1245 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height4.5 mm
–
–
Inductance47 µH
Rated Current1950 mA
Saturation Current2.1 A
–
Self Resonant Frequency9.7 MHz
Performance Rated Current3.05 A
Operating Voltage120 V
VersionStandard 
Pins2 
MountSMT 
–
–
–
–
–
DC Resistance0.125 Ω
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1260 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height6 mm
–
–
Inductance68 µH
Rated Current2000 mA
Saturation Current2.2 A
–
Self Resonant Frequency7.6 MHz
Performance Rated Current3.55 A
Operating Voltage120 V
VersionStandard 
Pins2 
MountSMT 
–
–
–
–
–
DC Resistance0.105 Ω
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.76 mm
–
–
–
PackagingTube 
–
Rated Current3000 mA
–
–
–
–
–
–
Pins4 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
TypeBottom Entry 
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTube 
–
Rated Current3000 mA
–
–
–
–
–
–
Pins10 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
TypeBottom Entry 
–Check availability