IC manufacturers Renesas

IC manufacturers (103)

Renesas RX72M | Demoboard TS-RX72M-COM

High-performance 32-bit microcontroller for industrial network solutions

Overview

TopologyOther Topology
IC revision1.0

Description

This application note describes the usage of the communications evaluation board for the RX72M, which allows you to evaluate LSI RX72M without requiring proprietary hardware on the user side. This board includes the interfaces listed below for use in evaluating communications by the RX72M. - EtherCAT® - 10Base-T / 100Base-TX - USB - I2C (No connector installed) - SPI (No connector installed) - RS-485(No connector installed) - CAN(No connector installed) - JTAG - General-purpose ports - Others

Features

  • Communication evaluation of various industrial Networks is possible
  • Evaluation of various interfaces is possible.(CAN, RS-485, I2C,SPI,UART(USB))

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(mA)
CTol. CVR
(V (DC))
Q
(%)
DF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Interface TypePolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
SizeApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsPins
(pcs)
RowsGenderIR
(mA)
PackagingPitch
(mm)
VersionWorking Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Samples
74279206SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 3000 1.2 0.5 2 0.9 30 55 1000 MHz 3000 0.025 High Current 0805 -55 °C up to +125 °C SMT 2000 SMT
82307050029SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-VE ULC ESD Suppressor10 MΩ 0.5 0.25 1 0.6 5 0.05 17 100 0402 USB 2.0 HDMI DVI Firewire Antennas SMT
74438324015SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 2 1.5 3.05 4.7 82 60 80 2.5 1.2 0.099 2512 -40 °C up to +125 °C SMT 2 2200 SMT
7499010211ASPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer 16 350 21.25 13.5 Standard 100BASE-TX non-PoE 1x1 Down No 0 °C up to +70 °C green-yellow current & voltage THT No THT
885012005055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 pF ±5% 50 60010 GΩ NP0 Class I 0.5 0.25 1 0.5 0402 -55 °C up to +125 °C 7" Tape & Reel
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 55 GΩ X7R Class II 0.5 0.25 1 0.5 0402 -55 °C up to +125 °C 7" Tape & Reel
885012205055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 2.510 GΩ X7R Class II 0.5 0.25 1 0.5 0402 -55 °C up to +125 °C 7" Tape & Reel
885012205061SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 2.510 GΩ X7R Class II 0.5 0.25 1 0.5 0402 -55 °C up to +125 °C 7" Tape & Reel
885012105017SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)220 nF ±20% 16 100.5 GΩ X5R Class II 0.5 0.25 1 0.5 0402 -55 °C up to +85 °C 7" Tape & Reel
885012006053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)22 pF ±5% 50 84010 GΩ NP0 Class I 0.8 0.4 1.6 0.8 0603 -55 °C up to +125 °C 7" Tape & Reel
885012206052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 100.1 GΩ X7R Class II 0.8 0.4 1.6 0.8 0603 -55 °C up to +125 °C 7" Tape & Reel
885012106018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)2.2 µF ±20% 16 100.05 GΩ X5R Class II 0.8 0.4 1.6 0.8 0603 -55 °C up to +85 °C 7" Tape & Reel
885012207053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)4.7 µF ±10% 16 100.02 GΩ X7R Class II 1.25 0.5 2 1.25 0805 -55 °C up to +125 °C 7" Tape & Reel
885012107014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 100.01 GΩ X5R Class II 1.25 0.5 2 1.25 0805 -55 °C up to +85 °C 7" Tape & Reel
885012108018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)22 µF ±20% 16 100.005 GΩ X5R Class II 1.6 0.5 3.2 1.6 1206 -55 °C up to +85 °C 7" Tape & Reel
61201421621SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-BHD 2.54 mm Male Box Header1000 MΩ 25.44 Straight -40 °C up to +105 °C THT 14 Male 3000 Tray 2.54 Low Profile 250 20 max.
629105150521SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current 30001000 MΩ Type B Horizontal Micro USB 2.0 -40 °C up to +85 °C SMT 5 Receptacle 3000 Tape and Reel 30 30 max.
694106301002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled Ø 6.4 5000100 MΩ Right Angled -40 °C up to +85 °C THT 5000 Bag 30 50 max.
416131160804SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 25 24100 MΩ 4 6.25 Yes 500 1000 White -40 °C up to +85 °C 4 Tape and Reel 1.27
416131160808SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 25 24100 MΩ 8 11.33 Yes 500 1000 White -40 °C up to +85 °C 8 Tape and Reel 1.27
430483031816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm 12100 MΩ not specified 3.1 160 1000000 Black -40 °C up to +85 °C 50 Tape and Reel
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header1000 MΩ 7.62 Straight -40 °C up to +105 °C THT 3 Single Pin Header 3000 Bag 2.54 250 20 max.
61300411121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header1000 MΩ 10.16 Straight -40 °C up to +105 °C THT 4 Single Pin Header 3000 Bag 2.54 250 20 max.
61300611121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header1000 MΩ 15.24 Straight -40 °C up to +105 °C THT 6 Single Pin Header 3000 Bag 2.54 250 20 max.
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(mA)
CTol. CVR
(V (DC))
Q
(%)
DF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Interface TypePolesL
(mm)
Vaporphase processH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVDC
(V)
ILeak
(µA)
VCh Clamp ESD min.
(V)
VTrig ESD
(V)
SizeApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsPins
(pcs)
RowsGenderIR
(mA)
PackagingPitch
(mm)
VersionWorking Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Samples