IC manufacturers NXP

IC manufacturers (103)

NXP S32V234 | Demoboard SBC-S32V234

S32V2 Processors for Vision, Machine Learning and Sensor Fusion

Overview

TopologyOther Topology
IC revision8

Description

The S32V234 is a second-generation vision processor family and member of the 64-bit Arm® Cortex®-A53 S32V processors. The S32V234 processor offers an image signal processor (ISP), a powerful 3D graphic processor unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety & security capabilities.S32V234 processors support computation-intensive ADAS, New Car Assessment Program (NCAP) front camera, object detection & recognition, surround view and automotive & industrial image processing; also, machine learning (ML) and sensor fusion applications.The S32V234 processor has comprehensive enablement supported by S32 Design Studio IDE for Vision, including a compiler, debugger, Vision SDK, Linux BSP and graph tools.

Features

  • Quad Cortex-A53 cores running up to 1GHz, Plus M4 core up to 133 MHz
  • Dual APEX-2 vision accelerator cores enabled by APEX-CV, the Apex Core Framework and APEX graph tool
  • Developed in compliance with ISO 26262 and can support safety application development for IEC 61508 and DO 178
  • 3D GPU (GC3000)
  • Hardware security encryption on CSE3
  • Embedded image sensor processing (ISP) for HDR, color conversion, tone mapping, etc. enabled by ISP graph tool
  • MIPI CSI2 and parallel image sensor interfaces
  • 4 MB on-chip system RAM with end to end ECC on all memories
  • DRAM controller support for DDR3 / DDR3L / LPDDR2
  • -40 to 125 °C (junction temperature) operation
  • 621 FC-BGA 17 mm x 17 mm, 0.65 mm pitch

Typical applications

  • Automatic Vehicle Identification, Heat Metering, Heating Ventilation, and Air Conditioning (HVAC), Air Conditioning (AC),
  • Transport Ticketing, Electronic Passport (ePP)
  • POS Terminal, Major Home Appliances, Robotic Appliance, Small and Medium Appliances, Toys and Board Games
  • Automotive High Performance Compute, Automotive High Performance Compute, Driver Monitoring Systems (DMS) and Occupant Monitoring Systems, Intelligent Roadside Unit
  • Anesthesia Unit Monitor, Continuous Positive Airway Pressure Machine (CPAP), Electricity Generation, Front View Camera, Powered Patient Beds, Front View Camera, Powered Patient Beds, Surround View

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
PCB/Cable/PanelModularityWire SectionPitch
(mm)
GenderMountIR
(mA)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RH
(mm)
Stranded Wire Section (AWG)Stranded Wire Section (Metric)PackagingOperation Force
(g)
Electrical Life
(Cycles)
Actuator ColorIRP,40K
(A)
ISAT
(A)
fres
(MHz)
SizeVersionInterface TypePolesL
(mm)
Vaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeWinding StyleL
(µH)
IR
(A)
LS
(nH)
VR
(V (DC))
VT
(V (AC))
fc
(GHz)
ApplicationNumber of windings Samples
744771001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 2 SMT 6 17.5 13.5 60 1260 Standard 12 6 1.5 12 4.5
691214110002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular 2 PCB Yes 24 to 16 (AWG) 0.2 to 1 (mm²) 3.5 THT 300 20 max. 24 to 16 (AWG) 0.2 to 1 (mm²) Box 7.05 Horizontal 10 Rising Cage Clamp
416131160802SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 2 1.27 25 Tape and Reel 500 1000 White 2 3.71 Yes 24
744233670SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CNSW HF SMT Common Mode Line Filter 4 SMT 1.2 0805 SMT 2 67 240 bifiliar 0.092 0.32 50 125 6.5 USB 3.0 2
744227SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter 4 SMT 5 SMT 9.2 5500 160 bifilar 51 1 85 80 500 CAN 2
679304124022SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 1.50 mm SMT Male Vertical Shrouded Header 4 PCB 1.5 Male SMT 1000 50 20 max. Tape and Reel with Cap 9 Vertical 1
629105150521SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current 5 Receptacle SMT 3000 30 30 max. Tape and Reel Type B Horizontal 3 Micro USB 2.0
679306124022SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 1.50 mm SMT Male Vertical Shrouded Header 6 PCB 1.5 Male SMT 1000 50 20 max. Tape and Reel with Cap 12 Vertical 1
742792651SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 1000 0.8 0603 SMT 1.6 600 800 200 MHz 1000 200 High Current 0.8 1
694106106102SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs SMT 5000 24 50 max. Tape and Reel Right Angled 5
431256038716SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal 3.85 Bulk 160 200000 Black not specified 0.05 12
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
PCB/Cable/PanelModularityWire SectionPitch
(mm)
GenderMountIR
(mA)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RH
(mm)
Stranded Wire Section (AWG)Stranded Wire Section (Metric)PackagingOperation Force
(g)
Electrical Life
(Cycles)
Actuator ColorIRP,40K
(A)
ISAT
(A)
fres
(MHz)
SizeVersionInterface TypePolesL
(mm)
Vaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeWinding StyleL
(µH)
IR
(A)
LS
(nH)
VR
(V (DC))
VT
(V (AC))
fc
(GHz)
ApplicationNumber of windings Samples