IC manufacturers Qorvo

IC manufacturers (103)

Qorvo ACT2861QI201 | Demoboard ACT2861EVK1-201

30V Buck-Boost Charger with Integrated MOSFETs and OTG

Overview

TopologyBuck-Boost Converter
Input voltage3.9-29 V
Switching frequency125-1000 kHz
Output 18.4 V / 3 A
IC revision1.0

Description

EVK Describes the characteristic and operation of the Active Semi ACT2861EVK1-201 evaluation kit(EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVKdemonstrates the ACT2861QI201 CMI version of the IC. Other ACT2861QIxxx options can be evaluated on thisEVK by replacing the IC and any other necessary components.

Features

The EVK can be used as a standalone board if desired. However, to access the internal registers and to takefull advantage of the IC’s capability, the user must connect the EVK kit to a PC with Active Semi’s USB-TO-I2Cinterface dongle and use the GUI software. The EVK provides full access to each converter’s input and outputvoltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to matchtheir real world system.

Typical applications

  • Automotive Power Systems / Multiple Power Source Supplies / DC UPS
  • Solar Powered Devices
  • Multi Cell Battery Charger / Portable Battery-Powered Devices / Power Bank / Car Charger
  • 24V Industrial Applications
  • Solid-State Lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColor Samples
691214110002SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 7 THT -30 °C up to +120 °C 3.5 2 Horizontal 10 Box
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 SMT -40 °C up to +85 °C 0.7 Tape and Reel
860010675020SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG8 Aluminum Electrolytic Capacitors470 µF ±20% 50 10 20 2000 -40 °C up to +85 °C 828 235 5 10 Ammopack
860020374012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors470 µF ±20% 16 15 11.5 2000 -40 °C up to +105 °C 370 75.2 3.5 8 Ammopack
885012206014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206020SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 0603 -55 °C up to +125 °C 55 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206026SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)1 µF ±10% 10 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206093SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)47 nF ±10% 50 0603 -55 °C up to +125 °C 310 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
430481035816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Washable Tact Switch 6x6 mm 12 -40 °C up to +85 °C100 MΩ 3.5 160 1000000 Black not specified 0.05 Tape and Reel
60900213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point -40 °C up to +125 °C1000 MΩ 2.44 2.54 1 Jumper 3 Bag Black
61300111121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 2.54 THT 2.54 1 Single Pin Header Straight 3 Bag
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 THT 2.54 2 Single Pin Header Straight 3 Bag
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 THT 2.54 3 Single Pin Header Straight 3 Bag
74439346100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 10 6.4 9.7 26.5 29.15 18 SMT -40 °C up to +125 °C 6.1 2 5
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColor Samples