Cart

Your cart is empty.
IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS25820DSS

USB Type-C 1.5-A Source Controller and Power Switch

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01602 TIkit reference design features two separate USB C designs on one breakable PCB board. The two designs are a 20-V, 60-W minimum barrel jack to USB Type-C Power Delivery (PD) converter and a USB Type-A to USB Type-C converter. Each design shows how simple, affordable, and small a solution can be using TI's USB Type-C PD and USB Type-C controllers.

Features

USB Type-CTM Rel. 1.3 Compliant Source ControllerSTD/1.5-A Current Capability Advertisement on CC LinesConnector Attach/Detach DetectionSuper Speed Polarity DeterminationVBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit

Typical applications

  • Type-C USB Wall Chargers, Power Bank, and
  • USB 2.0 or 3.x Type-C Host and Hub Ports / Notebook/Desktop PCs and Tablets / LCD Monitor/Docking Station and Charging
  • Set-Top Box and Audio/Video Systems

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountApplicationInterface TypeGenderPins
(pcs)
Working Voltage
(V (DC))
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
150080GS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 450 3.2 InGaN 140 0805 -40 °C up to +85 °C 2 1.25 Tape and Reel SMT 0.7
74279226101SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MPSB EMI Multilayer Power Suppression Bead 1812 -55 °C up to +125 °C 4.5 3.2 0.46 4.5 6 SMT 100 160 1100 MHz 8000 150 2.3 High Current
885012105011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)220 nF ±20% 10 0402 -55 °C up to +85 °C 52.3 GΩ X5R Class II 1 0.5 0.25 7" Tape & Reel 0.5
632712000011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm -25 °C up to +105 °C1000 MΩ Tape and Reel with Cap SMT USB 3.1 Type C Plug 22 20 5000 Horizontal
632723300011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT -40 °C up to +105 °C1000 MΩ Tape and Reel THR USB 3.1 Type C Receptacle 24 20 5000 Horizontal
629004113921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 2.0 Plug Type A SMT w. Clip -40 °C up to +105 °C1000 MΩ Tube SMT USB 2.0 Type A Plug 4 30 1500 Horizontal
74439346100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 10 6.4 9.7 26.5 29.15 18 SMT 2 5000 6.1
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountApplicationInterface TypeGenderPins
(pcs)
Working Voltage
(V (DC))
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples