IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics PM8805 | Demoboard STEVAL-POE005V1

Overview

TopologyLAN / POE
Input voltage48-75 V
Output 112 V / 8 A
IC revision1

Description

The PM8805 is a system-in-package for smart power supply of Power over Ethernet (PoE) Powered Devices (PD) and it is applicable for power level up to 99.9 W.It embeds: two active bridges and their driving circuitry, a charge pump to drive the high-side MOSFETs, the hot swap MOSFET and the interface compliant with IEEE 802.3bt.The device performs the physical layer classification, providing the indication of successful PSE type identification. A 4-pair PSE is identified and the information is available by a dedicated matrix of Tx signals.The device works with power either from the Ethernet cable or from an external power source such as a wall adapter, with possible prevalence of the auxiliary source with respect to the PoE.The PM8805 is suitable to build the interface section of PoE switch mode power supplies targeting the highest conversion efficiency. It provides a PGD signal that can be used to enable a PWM controller, a DC-DC converter or an LED driver.

Features

  • Dual active bridge, hot swap MOSFETand PoE-PD interface in a system-in-package
  • 100 V N-ch MOSFETs with 0.2 Ω total path resistance for each active bridge.
  • 100 V, 0.1 Ω high-side N-ch hot swap MOSFET
  • PoE-PD single-signature interface compliant with IEEE 802.3bt / at / af
  • Supports 4-pair PoE applications
  • Supports 12 V auxiliary sources
  • Identifies which kind of PSE (standard or legacy) is connected with and provides successful IEEE802.3bt / at / af classification indication as a combination of the T0, T1 and T2 signals (open drain)
  • Smart operational modes
  • Programmable classification current with 3.3 ms delay.
  • Optional Autoclass feature
  • Advanced energy-saving MPS timings
  • Two-step hot swap current protection: DC with 1 ms delay and short-circuit with 10 us delay.
  • Controlled pre-charge of the output capacitor
  • PGD signal (open drain) to enable an external PWM controller.
  • Thermal shutdown protection

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CSizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingQ
(%)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(Ω)
Wire TypeWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V (DC))
Data ratePortsPoEImproved CMRROperating TemperatureVT
(V (AC))
MountL
(µH)
LSmin.
(nH)
Samples
885012007057SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 080510 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel 1000 50 -55 °C up to +125 °C
885012006040SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)220 pF ±5% 060310 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel 1000 25 -55 °C up to +125 °C
885012206059SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 0603 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 25 -55 °C up to +125 °C
885012207116SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)1 nF ±10% 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel 100 -55 °C up to +125 °C
885342207008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage1 nF ±10% 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel 250 -55 °C up to +125 °C
885012206109SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)1.5 nF ±10% 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 100 -55 °C up to +125 °C
885012206065SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)10 nF ±10% 0603 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 25 -55 °C up to +125 °C
885012206114SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)10 nF ±10% 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 100 -55 °C up to +125 °C
885342207010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage10 nF ±10% 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel 250 -55 °C up to +125 °C
885012206067SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 0603 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 25 -55 °C up to +125 °C
885012207125SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)33 nF ±10% 0805 -55 °C up to +125 °C 2.53 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel 100 -55 °C up to +125 °C
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 25 -55 °C up to +125 °C
885012207128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 0805 -55 °C up to +125 °C 2.51 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel 100 -55 °C up to +125 °C
885012109011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)47 µF ±20% 1210 100.002 GΩ X5R Class II 3.2 2.5 2.5 0.75 7" Tape & Reel 16 -55 °C up to +85 °C
744272471SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-SL5 SMT Common Mode Line Filter -40 °C up to +125 °C 10 8.7 6.5 0.065 sectional 2 470 1750 1600 0.065 80 1000 SMT 470 3000
744316560SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 5040 -40 °C up to +150 °C 5.5 5.3 4 5.5 2.4 4.6 28.5 48 Superflux 0.03135 15.5 -40 °C up to +150 °C SMT 5.6
7443631000SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCF SMT High Current Inductor 2013 -40 °C up to +125 °C 20.8 20.5 13.5 16.15 22 23 7.96 13 MnZn 0.00876 Flat 10.75 -40 °C up to +125 °C SMT 10
7490220123SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LAN LAN Transformer -40 °C up to +85 °C 18.04 14.7 9.05 13.97 500 180 1000 Base-T 1 4PPoE (up to 1500 mA) No -40 °C up to +105 °C 1500 SMT 180
Order Code Data­sheet Simu­lation
885012007057SPEC
885012006040SPEC
885012206059SPEC
885012207116SPEC
885342207008SPEC
885012206109SPEC
885012206065SPEC
885012206114SPEC
885342207010SPEC
885012206067SPEC
885012207125SPEC
885012206071SPEC
885012207128SPEC
885012109011SPEC
744272471SPEC
744316560SPEC
7443631000SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7490220123SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CSizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingQ
(%)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC max.
(Ω)
Wire TypeWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V (DC))
Data ratePortsPoEImproved CMRROperating TemperatureVT
(V (AC))
MountL
(µH)
LSmin.
(nH)
Samples