IC manufacturers Intel

IC manufacturers (103)

Intel STRATIX V GX

Serial Digital Interface Reference Design for Stratix V GX and Arria V GX Devices

Overview

TopologyBoost Converter
IC revision1.0

Description

The reference design provides a general platform to control, test, and monitor different speeds of the SDI operations. Figure 1 shows a high-level block diagram of the SDI reference design.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountIRP,40K
(A)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialLR
(µH)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples
74404300047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 0.47 3.8 5 200 SMT 4828 16
7443340100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCC SMT High Current Cube Inductor 1 17 147 SMT 18.8 8070 SMT 22.9 25.1 Ferrite 0.97 3.9
7443551200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 45 SMT 26.5 1365 SMT 9 22 2.6 WE-PERM 1.4 2.75
7447779003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 3.3 3.3 55 SMT 4.75 7345 Robust 4.5 5.6 30
742792609SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 2 SMT 0603 SMT 30 40 1000 MHz 3000 40 High Current
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountIRP,40K
(A)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialLR
(µH)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples