IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX77958 | Demoboard ADPS40099-RD

Overview

TopologyOther Topology
IC revisionC

Description

Features and Benefits Product DetailsThe ADPS40099-RD is a fully integrated battery management system reference design suitable for portable applications. It consolidates a complete power solution for handheld and portable devices, utilizing the latest components from ADI’s power portfolio.The solution features the MAX77958 USB-C power delivery controller for flexible input options, paired with the MAX77786 1S battery charger to manage charging from a single-cell lithium-ion battery. The MAX17300 provides advanced fuel gauging, battery protection, and authentication capabilities, ensuring safe and reliable operation.To support diverse power requirements, the design includes the MAX77857 buck-boost regulator and the MAX77542 multi-phase buck converter, enabling up to five individually configurable outputs. The design also integrates the MAX14727 for power path control. For backup power, the MAX38889 utilizes supercapacitor technology to maintain system operation during power interruptions and battery replacements. Additionally, the MAX14611 logic-level translator ensures seamless communication between components operating at different voltage levels.This compact and cohesive single-board implementation offers a clear advantage in delivering a robust, space-efficient, and scalable battery management solution, ideal for modern portable electronic systems.

Typical applications

  • Hand held devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 30%29 A
DC Resistance8.3 mΩ
Self Resonant Frequency54 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%14.7 A
–
–
Packaging Unit1000 
DC Resistance10 mΩ
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current3.3 A
Saturation Current @ 30%7.1 A
DC Resistance80 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%3.9 A
–
–
Packaging Unit1000 
DC Resistance96 mΩ
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 30%14 A
–
Self Resonant Frequency72 MHz
–
MountSMT 
Saturation Current @ 10%4.5 A
DC Resistance6.6 mΩ
MaterialSuperflux 
Packaging Unit1000 
DC Resistance7.26 mΩ
–Check availability