IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9105 | Demoboard EVAL-LTC9105-AZ

EVAL-LTC9105-AZ: LTC9105, MAX5974C, LT4321, and ADuM1252 IEEE 802.3bt Powered Device with I2C Telemetry

Overview

TopologyLAN / POE
Input voltage55 V

Description

The EVAL-LTC9105-AZ is an IEEE 802.3bt-compliant Type 3, Class 6 Power over Ethernet (PoE) powered device (PD) with port telemetry via I2C. The evaluation board features the LTC9105 PD interface controller, MAX5974C switching regulator controller, the LT4321 PoE ideal diode bridge controller, and the ADuM1252 I2C isolator.The LTC9105 provides IEEE 802.3af-, IEEE 802.3at-, and IEEE 802.3bt-compliant interfacing with port voltage and current telemetry via I2C. It utilizes an external, low channel resistance, RDS(ON) (34mΩ typical), N-channel, hot-swap metal-oxide semiconductor, field-effect transistor (MOSFET), and 50mΩ sense resistor. Automatic maintain power signature (MPS) keeps the port connected when the current drops to a low level.The MAX5974C controls a DC/DC converter utilizing a highly efficient active-clamp forward converter topology with synchronous rectification and provides an isolated 5V/9.2A output. The LT4321 controls eight low RDS(ON) (57mΩ typical), N-channel MOSFETs to further improve end-to-end power delivery efficiency and ease thermal design. The ADuM1252 isolates I2C data between the LTC9105 and a host controller on a nonisolated ground domain.The EVAL-LTC9105-AZ is configured as a Class 6 PD and accepts up to 51W of delivered power from a power sourcing equipment (PSE) via its RJ45 connector (J1). The EVAL-LTC9105-AZ can be powered by a local 55V DC power supply using the auxiliary supply input terminals. With the DC590B I2C interface board connected to the EVAL-LTC9105-AZ, the EVAL-LTC9105-AZ graphical user interface (GUI) displays port telemetry and configuration options.

Features

IEEE 802.3bt Powered Device (PD) Controller400kHz I2C InterfaceContinuous Voltage, Current, and Power TelemetryDedicated 14-Bit Delta-Sigma Current and Voltage ADCsAutomatic Maintain Power Signature (MPS)Supports Up to 90W PDs with Extended Power5-Event Classification Sensing with PSE Allocated Power ReadbackSeamless Switchover between Dual PD or PD/AUX InputsSuperior Surge Robustness (100V Absolute Maximum)Wide Junction Temperature Range (-40⁰C to 125⁰C)External Hot Swap N-Channel MOSFET for Lowest Power Dissipation and Highest System Efficiency50mΩ Current Sense ResistorAuxiliary Input Sense with Standby Modes20-Pin 5mm x 5mm QFN Package

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
L1(µH)
n
VT(V (AC))
Size
IR(mA)
Qmin.
RDC max.(Ω)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
Width1.2 mm
Height0.0009 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
Packaging Unit4000 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
VersionSMT 
–
–
–
–
–
–
–
–
–
Size0805 
Rated Current2000 mA
–
DC Resistance [1]0.15 Ω
–
–
–
–
Operating Temperature -55 °C up to +125 °C
MountSMT 
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.5 mm
Width5.3 mm
Height4 mm
–
–
Performance Rated Current6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency57 MHz
MaterialSuperflux 
Packaging Unit1500 
–
–
–
–
DC Resistance0.02695 Ω
–
VersionSMT 
–
–
–
–
–
–
–
–
–
Size5040 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
MountSMT 
Inductance4.7 µH
–Check availability
SPECWE-PoEH Power over Ethernet High Power Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length14 mm
Width17.65 mm
Height14.5 mm
–
–
–
–
–
–
–
–
Packaging Unit150 
–
–
–
–
–
–
VersionForward 
Input Voltage 33 - 57 V (DC)
Output Voltage 15 V
Output Current 17 A
Output Voltage 25 V
Output Current 27 A
Auxiliary Voltage10 V
–
Turns Ratio4:1:1:2 
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
MountSMT 
Inductance100 µH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
Packaging Unit290 
–
–
–
–
–
Type4PPoE (to 900 mA) 
VersionSMT 
–
–
–
–
–
–
Inductance [1]350 µH
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
–
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
MountSMT 
Inductance350 µH
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0402 
–
Q-Factor [1]600 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–Check availability