IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7890 | Demoboard EVAL-LTC7890-BZ

High Frequency, Dual Output, Step-Down Supply with Si FETs

Overview

TopologyBuck Converter
Input voltage16-72 V
Switching frequency100-3000 kHz
Output 15 V / 10 A
Output 212 V / 10 A

Description

Evaluation circuit EVAL-LTC7890-BZ is a dual output synchronous step-down converter that drives N-channel silicon (Si) field effect transistors (FETs). The EVAL-LTC7890-BZ evaluation board features 100V logic-level Si FETs.EVAL-LTC7890-BZ features the LTC®7890: a low quiescent current, high frequency (programmable fixed frequency from 100kHz up to 3MHz), dual step-down DC/DC synchronous controller, with a dedicated driver feature for GaN FETs, which can also be used to drive logic-level silicon FETs. To evaluate the LTC7890 with GaN FETs, refer to the EVAL-LTC7890-AZ evaluation board, which does 12VOUT at 20A and 5VOUT at 20A.

Features

  • Wide VIN range: 16 V to 72 V
  • Output voltage range:5 V and 12V, 10A
  • No catch, clamp, or bootstrap diodes needed
  • Internal smart bootstrap switches prevent overcharging of high-side driver supplies
  • Internally optimized, smart near zero dead times or resistor adjustable dead times
  • Split output gate drivers for adjustable turn on and turn off driver strengths
  • Accurate adjustable driver voltage and UVLO
  • Low IQ: 5 μA (48 VIN to 5 VOUT, Ch 1 On)
  • Programmable frequency (100 kHz to 3 MHz)
  • Synchronizable frequency (100 kHz to 3 MHz)
  • Spread spectrum frequency modulation
  • 40-lead (6 mm × 6 mm), side wettable, QFN package

Typical applications

  • Military avionics
  • Industrial power systems
  • Telecommunications power systems
  • medical systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 32.05 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current32.05 A
Saturation Current @ 30%32.1 A
DC Resistance2.2 mΩ
DC Resistance2.42 mΩ
Self Resonant Frequency28 MHz
Pins2 
MountSMT 
Length11.6 mm
Height8.8 mm
Rated Current16 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 20 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
Pins2 
MountSMT 
Length11.6 mm
Height8.8 mm
Rated Current13.5 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability