IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7817

Triple Output Buck/Buck/Boost Synchronous Controller

Overview

TopologyBuck-Boost Converter
Input voltage1-38 V
Switching frequency100-3000 kHz
Output 116 V / 8 A
Output 238 V
Output 35 V / 5 A

Description

The LTCR7817 is a high performance triple output (buck/ buck/boost) synchronous DC/DC switching regulator controller that drives all N-channel power MOSFET stages. Its constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7817 operates from a wide 4.5V to 40V input supply range. When biased from the output of the boost converter or another auxiliary supply, the LTC7817 can operate from an input supply as low as 1V after start-up. The very low no-load quiescent current extends operating run time in battery powered systems. OPTI-LOOPR compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7817 features a precision 0.8V reference for the bucks, 1.2V reference for the boost and a power good output indicator.

Features

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Low Operating IQ: 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck and Boost Output Voltages up to 40V
  • RSENSE or DCR Current Sensing
  • Pass-Thru™ Operation: 100% Duty Cycle for Boost Synchronous MOSFET
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode Operation at Light Loads
  • Very Low Buck Dropout Operation: 99% Duty Cycle
  • Low Shutdown IQ: 1.5μA
  • Small 38-Lead 5mm × 7mm QFN Package
  • AEC-Q100 Automotive Qualification in Process

Typical applications

  • Military/Avionics
  • Automotive and Transportation
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
RDC typ.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 34 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
–
Self Resonant Frequency96 MHz
MaterialFerrite 
Packaging Unit300 
DC Resistance2.5 mΩ
Rated Inductance0.9 µH
DC Resistance1.85 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance6.49 mΩ
Rated Inductance2.4 µH
–
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 24.95 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current24.95 A
Saturation Current @ 10%15.6 A
Saturation Current @ 30%34 A
DC Resistance3.4 mΩ
Self Resonant Frequency23 MHz
–
Packaging Unit300 
DC Resistance3.74 mΩ
–
DC Resistance3.4 mΩ
MountSMT 
–Check availability