IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6804-2, LTC3300-1(x2) | Demoboard DC2100B-D

12 Cell 4A Stackable Slave Bidirectional Active Cell Balancer Featuring LTC6804-2 and LTC3300-1(x2)

Overview

TopologyFlyback Converter
IC revision1

Description

Demonstration Circuit DC2100A is a Bi-Directional Cell Balancer using two LTC®3300-1 ICs to achieve active balancing of up to 12 Li-Ion cells. The board uses a single LTC6804-2 Multi-Cell Addressable Battery Stack Monitor IC to measure cell voltages and two LTC3300-1 ICs to provide active cell balancing. The DC2100A-C contains a PIC18F47J53 microcontroller to communicate with the LTC3300-1 and LTC6804-2 ICs, as well as an LTC6820 isoSPI Interface IC for communication with DC2100A-D boards. Up to 7 DC2100A-D boards can be connected to a DC2100A-C to build a stacked system of 8 total boards.A graphical user interface (GUI) uses a USB interface to communicate with the DC2100A-C. The GUI controls the LTC3300-1 ICs allowing manual control of the charging/discharging of cells and reporting the voltage of each cell. Cell balancing is achieved through the LTC3300-1 ICs by transferring charge from one or more cells per LTC3300-1 to the stack or from the stack to one or more cells per LTC3300-1.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
IR(A)
ISAT(A)
LS(µH)
VT(V)
Size
IC Reference
xPxC
Ports
Shielding
Tab
EMI
Application System
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 2 - 5.5 V (DC), 20 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 2 - 5.5 V (DC)
Output Voltage 120 V
Output Current 1250 mA
Inductance3.46 µH
Turns Ratio1:1 
–
Saturation Current10.2 A
Leakage Inductance0.12 µH
Insulation Test Voltage500 V
SizeEP13 
IC ReferenceLTC3300 
–
–
–
–
–
–
Height12.7 mm
–
–
–
–
–
–
–
MountSMT 
Length13.46 mm
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Rated Current1 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
–
–
–
–
–
–
–
TypeHorizontal 
MountTHT 
–
Rated Current1500 mA
Working Voltage120 V (AC)
Operating Temperature -40 °C up to +85 °C
PackagingTray 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Rated Current2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
–
Rated Current2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins16 
TypeStraight 
MountTHT 
Length23.2 mm
Rated Current2000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingTray 
–Check availability