IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4279 | Demoboard DC2579A

Single Port PoE/PoE+/LTPoE++ PSE Controller

Overview

TopologyOther Topology
IC revision1

Description

The LTC4279 is an autonomous single port power sourcing equipment (PSE) controller designed for use in IEEE 802.3at Type 1, Type 2 and LTPoE++ compliant Power over Ethernet (PoE) systems. The LTC4279 provides fully autonomous IEEE 802.3 and LTPoE++ compliant operation without a microcontroller. The LTC4279 simplifies PSE implementation, requiring only a single supply and a small number of passive support components.The LTC4279 delivers lowest-in-industry heat dissipation by utilizing a low-RDS(ON) external MOSFET and a 0.1Ω sense resistor, eliminating the need for expensive heat sinks and increasing efficiency.PD discovery uses a proprietary dual-mode 4-point detection mechanism ensuring excellent immunity from false PD detection. Midspan PSEs are supported with physical layer classification and a 2.5 second backoff timer.Legacy and custom PDs are supported with pin-selectable LEGACY and UltraPWR modes. LEGACY mode detects and powers pre-IEEE specification PDs. UltraPWR mode aggressively turns on and powers custom PDs requiring high inrush and/or operational currents.

Features

  • Compliant with IEEE 802.3at Type 1 and 2
  • Supports LTPoE++® Up to 90W
  • Supports Dual-Signature PDs
  • Fully Autonomous Operation without Microcontroller
  • Very Low Power Dissipation
  • 0.1Ω Sense Resistance
  • Low RDS(ON) External MOSFET
  • Very High Reliability 4-Point PD Detection
  • 2-Point Forced Voltage and Forced Current
  • Robust Short-Circuit Protection
  • Cable Surge Protected ±80V OUT pin
  • Classification Dependent ICUT and ILIM Current Thresholds
  • Supports 2-Pair and 4-Pair Output Power
  • UltraPWR Mode Supports Custom PDs up to 123W
  • Pin-Selectable Detection Backoff Timer for Midspans
  • Pin Programmable Legacy PD Detection
  • Pin Programmable Maximum Power Mode
  • Status LED Pin
  • Available in 20-Pin QFN and 16-Pin SO Packages

Typical applications

  • PoE PSE Endpoints (Switch/Router), PoE Midspan Power Injectors, Power Forwarders, Femto Cells, Security Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
xPxC
Shielding
Tab
EMI
Application System
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
Pins
Type
L(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MJ Cat 3 Modular Jacks – THT, –, 8P8C
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Number of Pins (xPxC)8P8C 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
–
–
–
–
–
–
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–
TypeHorizontal 
–
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Height5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
Length12.7 mm
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +105 °C
–
–
–
Pins2 
–
–
Rated Current3 A
Working Voltage200 V (AC)
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
Pins3 
TypeStraight 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
PackagingBag 
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Height9.05 mm
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoE4PPoE (up to 1500 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
Pins24 
Type4PPoE (to 1400 mA) 
Length18.04 mm
–
–
–
–Check availability