IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4124 | Demoboard DC2770A-B

LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage4.5-5.5 V
Output 14.35 V / 0.1 A

Description

DC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC®4125) and the DC2775A-D (featuring LTC®4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
Application
Interface Type
Variant
Gender
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
Pins2 
–
MountTHT 
Length20.5 mm
Height2.8 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Complianceworks with Qi Rx IC's 
SizeØ 17 x 0.8 mm 
Inductance12.6 µH
Rated Current1.1 A
DC Resistance360 mΩ
Self Resonant Frequency19 MHz
Q-Factor20 
Power Capability [1]20 W
Pins2 
–
MountTHT 
Length17 mm
Height0.82 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, Micro USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
–
–
–
Rated Current1 A
–
–
–
–
Pins5 
TypeHorizontal 
MountSMT 
–
–
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
GenderJumper 
–
–
–
Rated Current3 A
–
–
–
–
Pins2 
–
–
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
GenderPin Header 
–
–
–
Rated Current2 A
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability