IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4124 | Demoboard DC2770A-A

LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage4.5-5.5 V
Output 14.35 V / 0.05 A

Description

DC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC®4125) and the DC2775A-C (featuring LTC®4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
Application
Interface Type
Variant
Gender
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
Pins2 
–
MountTHT 
Length20.5 mm
Height2.8 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Complianceworks with Qi Rx IC's 
SizeØ 17 x 0.8 mm 
Inductance12.6 µH
Rated Current1.1 A
DC Resistance360 mΩ
Self Resonant Frequency19 MHz
Q-Factor20 
Power Capability [1]20 W
Pins2 
–
MountTHT 
Length17 mm
Height0.82 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, Micro USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
–
–
–
Rated Current1 A
–
–
–
–
Pins5 
TypeHorizontal 
MountSMT 
–
–
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
GenderJumper 
–
–
–
Rated Current3 A
–
–
–
–
Pins2 
–
–
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
GenderPin Header 
–
–
–
Rated Current2 A
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability