IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4013ACF | Demoboard DC2374A

LTC4013EUFD 60V Synchronous Buck Multi-Chemistry Battery Charger

Overview

TopologyBuck Converter
Input voltage24 V
Output 113.6 V / 5 A
IC revisionA

Description

Demonstration circuit 2374A is a multi-chemistry batterycharger with maximum power point tracking (MPPT)featuring the LTC®4013. The LTC4013 has 2 stage CC/CVcharge cycles, 3 stage and 4 stage lead acid and Li-Ionbattery algorithms.The DC2374A is set up to operate from a 21.5V to 35Vsupply or from a solar panel and charges a six cell leadacid battery at 5A. There are optional input and outputcapacitors plus large inductor pads and parallel top andbottom FET pads to allow high power charging.The LTC4013 is a 60V controller which makes it suitablefor large battery stacks with up to a 60V supply or solarpanel input. An MPPT burst mode feature allows the deviceto efficiently charge in low light levels. Since the LTC4013is a controller, the power train can be sized from 1A to over 10A of charge current. The LTC4013 also has an NTCtemperature compensated float voltage to help increasethe battery life.The operating frequency, charge voltage, low battery (LB)voltage setting and timing are configurable with externalresistors and a capacitor. The different charging algorithmsare set by two tri-state mode pins and the TIMER pin asshown in Table 1.Refer to the LTC4013 data sheet for more details on theelectrical and timing specifications.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
W(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
RDC typ.(mΩ)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
Length1 mm
Height0.5 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
Length1 mm
Height0.5 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1365 
–
–
–
Width12.8 mm
–
Inductance7.3 µH
Performance Rated Current16.5 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%12 A
DC Resistance5.9 mΩ
Self Resonant Frequency28 MHz
MaterialWE-PERM 
Packaging Unit400 
DC Resistance6.49 mΩ
Rated Inductance5 µH
–
Pins2 
–
MountSMT 
Length13.2 mm
Height6.2 mm
–
–
Operating Temperature -40 °C up to +155 °C
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8070 
–
–
–
Width7.9 mm
–
Inductance6.8 µH
Performance Rated Current6.2 A
Saturation Current @ 10%7.4 A
Saturation Current @ 30%8.3 A
–
Self Resonant Frequency37 MHz
MaterialFerrite 
Packaging Unit500 
DC Resistance24 mΩ
Rated Inductance6.5 µH
DC Resistance23.3 mΩ
Pins2 
–
MountSMT 
Length8.4 mm
Height7.2 mm
Rated Current5.5 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8080 
–
–
–
Width8.3 mm
–
Inductance6.8 µH
Performance Rated Current10.55 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%17.6 A
DC Resistance13 mΩ
Self Resonant Frequency22 MHz
–
Packaging Unit500 
DC Resistance14.3 mΩ
–
DC Resistance13 mΩ
Pins2 
–
MountSMT 
Length8.8 mm
Height7.8 mm
Rated Current7.2 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability