IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3887 | Demoboard DC2394A

LTC3887EUJ-1 Dual Output PolyPhase Step-Down DC/DC Converter with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage7-14 V
Output 11 V / 30 A
IC revisionA - DC2394

Description

Demonstration circuit 2394A is a high current, highefficiency, dual output PolyPhase® synchronous buckconverter featuring the LTC®3887EUJ-1, a dual-phasecurrent mode controller. The LTC3887-1 has the PMBusinterface and the power system management functions.This demo board uses DrMOS devices in the power stageand operates over an input voltage range from 7V to 14V.The output voltage can be programmed from 0.8V to 1.8V(1V by default) with an output current of up to 30A perphase. The DC2394A is configured as dual output withDCR current sensing. It also has an on-board dynamicload circuit, which makes it easy to evaluate the transientperformance.The DC2394A powers up to default settings and producespower based on configuration resistors or with the configurationfile loaded on its onboard EEPROM withoutthe need for any serial bus communication. This allowseasy evaluation of the DC/DC converter. To fully explorePerformance Summarythe extensive power system management features of theLTC3887-1, download the GUI software LTpowerPlay®onto your PC and use LTC’s I2C/SMBus/PMBus DongleDC1613A to connect to the board. LTpowerPlay allowsthe user to reconfigure the part on the fly and store theconfiguration in EEPROM, view telemetry of voltage, current,temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 625 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 525 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
Length15.9 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability